Ball valve, metal, pneumatically operated, three-piece body, aluminium double piston actuator, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN
50
DN 50
Body/ball configuration
D
2/2-way body
Connection type
11
Flanges EN 1092 PN 40, form B, face to face EN 558, series 1, ISO 5752, basic series 1
The GEMÜ B42 3-piece 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.
Suitable for vacuum applications
Low maintenance and reliable spindle sealing
Antistatic device
The 3-piece 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.
Type: B42: Ball valve, metal, pneumatically operated, three-piece body, aluminium double piston actuator, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN: 50: DN 50
Body/ball configuration: D: 2/2-way body
Connection type: 11: Flanges EN 1092 PN 40, form B, face to face EN 558, series 1, ISO 5752, basic series 1
Ball valve material: 37: 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: U: Normally open (NO), actuator mounted transversely to the pipeline
Actuator version: SU15GC: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0150U 5F05/07 S17
Operator particulars: 0: Anodized aluminium
The GEMÜ B42 3-piece 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.
Type: B42: Ball valve, metal, pneumatically operated, three-piece body, aluminium double piston actuator, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN: 50: DN 50
Body/ball configuration: D: 2/2-way body
Connection type: 11: Flanges EN 1092 PN 40, form B, face to face EN 558, series 1, ISO 5752, basic series 1
Ball valve material: 37: 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: U: Normally open (NO), actuator mounted transversely to the pipeline
Actuator version: SU15GC: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0150U 5F05/07 S17
Operator particulars: 0: Anodized aluminium
Item number: 88814303 B42 50D1137 5USU15GC0
The tender texts have been copied to the clipboard