The 3-piece 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.
Type: B42: Ball valve, metal, pneumatically operated, three-piece body, aluminium double piston actuator, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN: 80: DN 80
Body/ball configuration: D: 2/2-way body
Connection type: 59: Spigot ASME BPE
Ball valve material: C7: 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: GR12SE: Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0125 SC5F07/10 S17
Operator particulars: 0: Anodized aluminium
The GEMÜ B42 3-piece 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.
Type: B42: Ball valve, metal, pneumatically operated, three-piece body, aluminium double piston actuator, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN: 80: DN 80
Body/ball configuration: D: 2/2-way body
Connection type: 59: Spigot ASME BPE
Ball valve material: C7: 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: GR12SE: Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0125 SC5F07/10 S17
Operator particulars: 0: Anodized aluminium
Item number: 88692912 B42 80D59C7 51GR12SE0
Die Ausschreibungstexte wurden in die Zwischenablage kopiert