The GEMÜ B52 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made of PTFE.
Suitable for vacuum applications
Low maintenance and reliable spindle sealing
Antistatic device
The 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made of PTFE.
Type: B52: Ball valve, metal, electrically operated, three-piece body, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN: 50: DN 50
Body/ball configuration: D: 2/2-way body
Connection type: 60: Spigots ISO 1127 / EN 10357, series C
Ball valve material: C7: 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Voltage/Frequency: U5: 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module: AE1: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NC)
Actuator version: J4C55: Actuator, motorized, operating time 13 s, torque 55 Nm, J+J, type J4, heating, IP67
The GEMÜ B52 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made of PTFE.
Type: B52: Ball valve, metal, electrically operated, three-piece body, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN: 50: DN 50
Body/ball configuration: D: 2/2-way body
Connection type: 60: Spigots ISO 1127 / EN 10357, series C
Ball valve material: C7: 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Voltage/Frequency: U5: 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module: AE1: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NC)
Actuator version: J4C55: Actuator, motorized, operating time 13 s, torque 55 Nm, J+J, type J4, heating, IP67
Item number: 88713488 B52 50D60C7 5U5AE1J4C55
The tender texts have been copied to the clipboard