The GEMÜ R91 is a metal dual plate check valve with flange connection and standardized length to DIN EN 558-1. The valve body, plates and seals are available in various materials. In the version with metallic seal, the GEMÜ R91 valve can be used at high temperatures up to 300 °C.
Suitable for low and high temperatures
Standardized length to DIN EN 558-1, series 16
Available as option free of oil and grease
Bubble tight sealing in accordance with EN 12266-1/P12, leakage rate A and G
The GEMÜ R91 is a metal dual plate check valve with flange connection and standardized length to DIN EN 558-1. The valve body, plates and seals are available in various materials. In the version with metallic seal, the valve can be used at high temperatures up to 300 °C.
Typ: Double plate check valve, metal
DN: 250: DN 250
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558-1 series 49 (R90), series 16 (R91)
Body material: 2: EN-GJS-400-15 (GGG-40), epoxy coated, RAL 5010 (blue) (R91)
Material shut-off element: 2: EN-GJS-400-15 (GGG-40), epoxy coated, RAL 5010 (blue) (R91)
Material guide element: 6: 1.4571
Seal material: W: EPDM (WRAS certification)
Spring material: 6: 14571
The GEMÜ R91 is a metal dual plate check valve with flange connection and standardized length to DIN EN 558-1. The valve body, plates and seals are available in various materials. In the version with metallic seal, the GEMÜ R91 valve can be used at high temperatures up to 300 °C.
Typ: R91: Double plate check valve, metal
DN: 250: DN 250
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558-1 series 49 (R90), series 16 (R91)
Body material: 2: EN-GJS-400-15 (GGG-40), epoxy coated, RAL 5010 (blue) (R91)
Material shut-off element: 2: EN-GJS-400-15 (GGG-40), epoxy coated, RAL 5010 (blue) (R91)
Material guide element: 6: 1.4571
Seal material: W: EPDM (WRAS certification)
Spring material: 6: 14571
Item number: 88700964 R9125033226W6
The tender texts have been copied to the clipboard