The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Good level of accuracy, simple operation
Clear and large size printed scale
ATEX version available as an option
Over 500 standard scales and 13,000 special scales are available with further scales on request
Corrosion-resistant plastic parts
The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 817: Variable area flowmeter, 1.4571 (316Ti) stainless steel float with magnet, (series 800)
RoHS conformance: R: Conformance to RoHS
DN: 32: DN 32
Body configuration: D: Straight through tube
Connection type: 7R: Union ends with Rp threaded socket insert
Metering tube material: 22: PSU
O-ring material: 14: EPDM
Union material: 7: Insert 1.4408 (RP threaded socket), union nut stainless steel
Metering tube size: 61: Conus 61
The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 817: Variable area flowmeter, 1.4571 (316Ti) stainless steel float with magnet, (series 800)
RoHS conformance: R: Conformance to RoHS
DN: 32: DN 32
Body configuration: D: Straight through tube
Connection type: 7R: Union ends with Rp threaded socket insert
Metering tube material: 22: PSU
O-ring material: 14: EPDM
Union material: 7: Insert 1.4408 (RP threaded socket), union nut stainless steel
Metering tube size: 61: Conus 61
Item number: 88259345 817R32D7R2214 761
The tender texts have been copied to the clipboard