Type
Filter
845: Variable area flowmeter, part flow principle, PP
Medium
Filter
Wasser: Water
RoHS conformance
Filter
R: Conformance to RoHS
Body configuration
Filter
D: Straight through tube
Connection type
Filter
0: Spigot DIN
Metering tube material
Filter
5: PP, reinforced
O-ring material
Filter
14: EPDM
Union material
Filter
OHNE
Orifice material
Filter
5: PP, reinforced
7: 1.4571
Metering tube size
Filter
OHNE
Orifice diameter
Filter
36: Diameter 36 mm
40: Diameter 40 mm
44: Diameter 44 mm
48: Diameter 48 mm
52: Diameter 52 mm
Measuring range
Filter
20000: Maximum measuring range of flowmeter
25000: Maximum measuring range of flowmeter
32000: Maximum measuring range of flowmeter
40000: Maximum measuring range of flowmeter
50000: Maximum measuring range of flowmeter
Execution type
Filter
OHNE
Special function
Filter
OHNE
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability