The GEMÜ 534 2/2-way globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Available as shut-off or control valve
Low actuator weight due to plastic body
Faster actuator replacement and easily rotatable due to fixing via union nut
Standard actuator can be replaced with 530 or 532 on request
Suitable for vacuum up to 20 mbar (a)
The GEMÜ 534 2/2-way globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 534: Globe valve, pneumatically operated, plastic piston actuator
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 1: Actuator size 1
Regulating cone: R1628: 13 m³/h - linear
Execution type: 2013: Spindle seal PTFE-PTFE
The GEMÜ 534 2/2-way globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 534: Globe valve, pneumatically operated, plastic piston actuator
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 1: Actuator size 1
Regulating cone: R1628: 13 m³/h - linear
Execution type: 2013: Spindle seal PTFE-PTFE
Item number: 88712564 534 25D 890 51 1R16282013
The tender texts have been copied to the clipboard