GEMÜ C38 SonicLine is an ultrasonic flowmeter operating according to the phase difference method. Two sensors in opposite position reciprocally send and receive ultrasonic signals. With a standing medium, both sensors receive the sent ultrasonic signals within the same phase, i.e. no difference in phase occurs. With a flowing medium a phase shifting takes place. This phase difference is directly proportional to the flow velocity. The flow volume is determined from the flow velocity and the pipe diameter.
High accuracy and repeatability
Extremely fast detection of measured values (250 measured values/sec.)
Free tube cross section – no moving parts
Suitable for dynamic processes (dosing time < 1 s)
High chemical resistance
Integrated dosing function
GEMÜ C38 SonicLine is an ultrasonic flowmeter operating according to the phase difference method. Two sensors in opposite position reciprocally send and receive ultrasonic signals. With a standing medium, both sensors receive the sent ultrasonic signals within the same phase, i.e. no difference in phase occurs. With a flowing medium a phase shifting takes place. This phase difference is directly proportional to the flow velocity. The flow volume is determined from the flow velocity and the pipe diameter.
Type: C38: Ultrasonic flowmeter
Connection size: 12: 3/4", international code: 12
Body configuration: D: Straight through
Connection type: 77: Flare connection with PFA union nut
Body material: 30: PFA, perfluoroalkoxy
Device version: U41: Measuring transducer 4- 20 mA, 1 pulse output, 1 switching output, 1 switching input
Option: 00: Without
Voltage / Frequency: C1: 24 V DC
High Purity version: HPW: High Purity white
GEMÜ C38 SonicLine is an ultrasonic flowmeter operating according to the phase difference method. Two sensors in opposite position reciprocally send and receive ultrasonic signals. With a standing medium, both sensors receive the sent ultrasonic signals within the same phase, i.e. no difference in phase occurs. With a flowing medium a phase shifting takes place. This phase difference is directly proportional to the flow velocity. The flow volume is determined from the flow velocity and the pipe diameter.
Type: C38: Ultrasonic flowmeter
Connection size: 12: 3/4", international code: 12
Body configuration: D: Straight through
Connection type: 77: Flare connection with PFA union nut
Body material: 30: PFA, perfluoroalkoxy
Device version: U41: Measuring transducer 4- 20 mA, 1 pulse output, 1 switching output, 1 switching input
Option: 00: Without
Voltage / Frequency: C1: 24 V DC
High Purity version: HPW: High Purity white
Item number: 88299391 C38 12D7730 U4100C1 HPW
The tender texts have been copied to the clipboard