A large range of accessories is available to round off the GEMÜ product range. These include stroke limiters and optical position indicators for valves, assembly accessories, mounting kits for position indicators and controllers, control air adapters and NAMUR mounting brackets, plugs and cable connectors, travel sensors for controllers and many other items.
Alongside valve assemblies, GEMÜ also offers linear and quarter-turn actuators for adaptation to valve bodies from other manufacturers. These allow, for example, high-quality valve actuators to be fitted to many butterfly and ball valve bodies using connection flanges according to ISO 5211. There is also a suitable actuator in the range for globe and diaphragm valves.
GEMÜ ball valves can be used in many different applications. However, they are primarily used in industrial processes, in the fields of water supply and water/waste water treatment. In addition to this, GEMÜ plastic ball valves are successfully used in the chemical industry. Alongside valves with a straight through body (2/2-way valve), T valves (3/2-way valve) are also available. Accessories, such as seal adjusters and stroke limiters, proximity switches, optical position indicators and electrical position indicators, round off the ball valve portfolio.
GEMÜ butterfly valves are primarily used in industrial processes and the chemical industry, as well as the fields of water supply and water/waste water treatment. The concentric design is available as standard. However, the double-eccentric and triple-eccentric shut-off valves are also available for projects on request. Depending on the application, appropriate accessories are also available. The use of matched control components such as positioners and process controllers allows GEMÜ butterfly valves to also be used in control circuits.
Check valves are used in virtually all types of plants, as well as numerous processes and applications in all industries. GEMÜ offers various types of check valves.
Diaphragm globe valves from GEMÜ are suitable both for opening/closing applications and for control and dosing applications. The PTFE diaphragms used reliably isolate the medium from the actuator. The valves are easy to clean and, in comparison with valves with bellows, have significantly reduced deadlegs. A pretensioning element included in the actuator guarantees external leak tightness, even with temperature fluctuations and settling of the plastic parts. The valves are available both with straight through bodies and as multi-port valve block systems.
As they are available with such a large number of body and seal materials, GEMÜ diaphragm valves are used successfully in many different applications. Depending on the application, various actuation types, body materials and connections are available.
GEMÜ offers over 100 different fitting options for the production of semiconductors, LEDs, high-purity media, microchips and solar cells with the most common connections in the market. The product range has been expanded to include high-quality tubes for applications with high-purity media.
Globe valves are ideal for fast cycle duties, high temperatures and control applications. Although they are often used for steam control and in the field of water/waste water treatment, they can handle the most diverse of applications in industrial processes, and also in sterile and hygienic applications in the pharmaceutical, food and biotechnology industries. GEMÜ offers globe valves in both straight seat and angle seat designs. Depending on the valve type, both 2/2-way bodies and 3/2-way bodies are available.
GEMÜ supplies pilot valves for pneumatically operated valves, cylinders and other process components. These stand out thanks to their robust and durable design and precise air dosing.
Single-use valves are used if it is crucial to avoid cross contamination or if a simplified plant design is required. The GEMÜ product range comprises single-use diaphragm valves with manual or pneumatic actuators. The single-use valve body is disconnected from the actuator and disposed of after it is used once. In contrast, the actuator remains in the system for multiple use.
Solenoid valves are designed for fast cycle duties and are particularly suitable for dosing applications. They are primarily used in the widest range of general industrial applications.
Strainers are used to filter out contaminants in fluid flows. Depending on the flowing medium, different mesh sizes and materials are available for the filter insert.
Not every installation and repair step can be carried out with standard tools. However, so that this can be done quickly and simply, GEMÜ provides a selection of special tools for valve assembly or wearing part replacements, for example.
Pneumatically operated quarter-turn valves and valves with a linear actuator are often used in conjunction with electrical position indicators. Depending on the device type, microswitches or proximity switches are used. They enable reliable end position feedback and can be equipped with a fieldbus connection upon request (e.g. AS-Interface, DeviceNet, etc.).
GEMÜ offers various valve designs for flow measurement systems:
GEMÜ's product range for process automation of valves includes 3-point controllers to control the position of motorized valves and electro-pneumatic positioners for pneumatic valves with quarter-turn or linear actuators.
GEMÜ pressure control valves are used in plants that require a constant operating pressure or system pressure. They control the upper pressure limits, prevent pressure peaks and/or balance out pressure fluctuations. Depending on the function, three different designs are available.
A diaphragm is the central sealing element in a diaphragm valve. Only the diaphragm and the valve body are in direct contact with the flowing medium. In addition, it ensures external hermetic sealing. Diaphragm production takes place within the GEMÜ group and with certified suppliers. Distinctions are made between soft elastomer and PTFE diaphragms. Diaphragms for weir-type diaphragm valves have the tried and tested GEMÜ seal system up to a nominal size of DN 100.
For fast and simple replacement of actuators, GEMÜ permanently has an appropriate selection of different replacement actuators in stock.
All valves are subject to a certain degree of wear during their lifetime. For the replacement of these components or for repair purposes, the range includes various spare parts kits.
The photoelectric sensor detects the position of the valve spindle without touching it. An electrical signal transmits the respective position of the valve (open/closed) to the plant control system. The connection is established using 24 V DC.
Sorry, no results were found for your search.If you have searched for an article number starting with "88 or 89" and have not found it, it is possible that it has been discontinued.Please note that article numbers starting with "99" cannot be found in the online store.In both cases, we would like to help you find the right product.Please use our live chat, the contact form or send us an e-mail to info@gemue.de.