The GEMÜ Q40 2/2-way pinch valve has a stainless steel piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the inserts' contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.
Resistant stainless steel piston actuator, free from non-ferrous metals
Fast, safe tube replacement
Simple replacement of inserts and compressors for various tube sizes with the same actuator
High quality and long service life
Minimized strain on the tube due to the optimized compressor
Positioners and process controllers can be mounted
Several installation options possible in the plant thanks to the mounting flange or female thread on the body
The 2/2-way pinch valve has a stainless steel piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the inserts' contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.
Type: Q40: Pinch valve, pneumatically operated, stainless steel piston actuator
Tube inside diameter: 16: Inside diameter 25.400 mm (1")
Tube outside diameter: DN: Outside diameter 35.690- 38.100 mm (1 13/32 - 1 1/2")
Tube carrier version: 7P: Plastic version, tube carrier stainless steel & tube holder PA
Control function: 1: Normally closed (NC)
Actuator version: 2P1: Operator size 2P1
Mounting variant: 0: Without mounting flange, with 4 x threaded hole M4
The GEMÜ Q40 2/2-way pinch valve has a stainless steel piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the inserts' contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.
Type: Q40: Pinch valve, pneumatically operated, stainless steel piston actuator
Tube inside diameter: 16: Inside diameter 25.400 mm (1")
Tube outside diameter: DN: Outside diameter 35.690- 38.100 mm (1 13/32 - 1 1/2")
Tube carrier version: 7P: Plastic version, tube carrier stainless steel & tube holder PA
Control function: 1: Normally closed (NC)
Actuator version: 2P1: Operator size 2P1
Mounting variant: 0: Without mounting flange, with 4 x threaded hole M4
Item number: 88842673 Q4016DN7P12P1 0
The tender texts have been copied to the clipboard