8253 8D 112 2123050/60 X

Solenoid valve,pos. lift dia.

Item number: 88321754
Description
Type 8253 Solenoid valve, with positive lift diaphragm, Solenoid valve, with positive lift diaphragm
DN 8 DN 8
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 12 CW617N (brass)
Seal material 2 NBR, NBR
Control function 1 Normally closed (NC), Normally closed (NC)
Voltage 230 230 V, 230 V
Frequency 50/60 50 - 60 Hz, 50 - 60 Hz
Special version X ATEX version

The GEMÜ 8253 2/2-way solenoid valve with a positive lift diaphragm has a brass or stainless steel valve body. All media wetted parts are made of NBR, FPM, EPDM, brass, PVDF or stainless steel. The valve is suitable for inert medium such as air, water and oil.

  • Valve operates without minimum pressure differential
  • High flow rate
  • Soft closing action
  • Suitable for vacuum applications
  • Simple coil replacement without tools (Click-on®)
  • NPT thread available
  • Explosion protected solenoids acc. to ATEX available as an option
  • CSA approval available