- Media temperature:-20 to 120 °C
- Sterilization temperature:max. 150 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 10 to 100
- Body configurations:2/2-way body | Tank valve body | T-body
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | NPT | SMS
- Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | EN-GJS-400-18-LT (GGG 40.3), PFA lined | EN-GJS-400-18-LT (GGG 40.3), PP lined | EN-GJS-400-18-LT, hard rubber lined
- Body lining:Hard rubber | PFA | PP
- Diaphragm materials:EPDM | FKM | PTFE
- Conformities:3A | Belgaqua | CRN | EAC | FDA | FMEDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":16,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":247,"v":"1.4435 (BN2), forged material"},{"i":248,"v":"1.4539 (904L), forged material"},{"i":1238,"v":"1.4408, investment casting material, PFA lined"},{"i":1239,"v":"1.4408, investment casting material"},{"i":1244,"v":"1.4435 (316L), forged material"},{"i":1245,"v":"1.4435, investment casting material"},{"i":1253,"v":"EN-GJS-400-18-LT (GGG 40.3), PP lined"},{"i":1254,"v":"EN-GJS-400-18-LT (GGG 40.3), PFA lined"},{"i":1255,"v":"EN-GJS-400-18-LT, hard rubber lined"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":5,"v":"3A"},{"i":12,"v":"USP"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":24,"v":"Belgaqua"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"},{"i":49,"v":"FMEDA"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":120,"v":"120"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":49,"v":"DN 12"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"PILOTVENTIL":[{"i":"2","v":"true"}],"REGELVENTIL":[{"i":"2","v":"true"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}