The GEMÜ N185 pressure relief valve protects the plant and the piping system from gauge pressure and reduces pressure peaks. The third pipe spigot enables the valve to be installed in the main pipe. If the pressure increases, the spring is raised and the valve opens. The pressure is reduced to the preset value and can escape via the third pipe spigot into an adjacent pipe. If the pressure falls, the spring force presses the diaphragm in the direction of the seal seat and the valve closes. Depending on requirements, the spring force can be adjusted using a set screw.
Valve adjustments can also be made under working pressure
The optimization of piston, springs and control face ensures good control characteristics
The actuator is hermetically separated from the medium
The GEMÜ N185 pressure relief valve protects the plant and the piping system from gauge pressure and reduces pressure peaks. The third pipe spigot enables the valve to be installed in the main pipe. If the pressure increases, the spring is raised and the valve opens. The pressure is reduced to the preset value and can escape via the third pipe spigot into an adjacent pipe. If the pressure falls, the spring force presses the diaphragm in the direction of the seal seat and the valve closes. Depending on requirements, the spring force can be adjusted using a set screw.
Type: N185: Pressure relief valve
DN: 50: DN 50
Body configuration: M: Multi-port version
Connection type: 4: Flanges EN 1092, PN 10, form B
Valve body material: B5: PP-B, grey
Seal material: 52: PTFE/EPDM
The GEMÜ N185 pressure relief valve protects the plant and the piping system from gauge pressure and reduces pressure peaks. The third pipe spigot enables the valve to be installed in the main pipe. If the pressure increases, the spring is raised and the valve opens. The pressure is reduced to the preset value and can escape via the third pipe spigot into an adjacent pipe. If the pressure falls, the spring force presses the diaphragm in the direction of the seal seat and the valve closes. Depending on requirements, the spring force can be adjusted using a set screw.
Type: N185: Pressure relief valve
DN: 50: DN 50
Body configuration: M: Multi-port version
Connection type: 4: Flanges EN 1092, PN 10, form B
Valve body material: B5: PP-B, grey
Seal material: 52: PTFE/EPDM
Item number: 88616116 N185 50M 4B552
The tender texts have been copied to the clipboard