F05/F07, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Location spigot
Y
With location spigot
Coupling and wrench size
S17/S14
Star, WAF 17 mm, adapter to WAF 14 mm, Star, WAF = 17 mm, adapter to WAF = 14 mm
Material
A
General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, Gen. industrial version (ADA/ASR/ASL), housing alu, anodising layer 25-35µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
GEMÜ ADA is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
ATEX version available as an option
Tried and tested actuator design
Easy setting of switch points
Simple installation
Flexible and versatile
Stroke limiter available (optional)
Robust design
SIL 3 certified
Diverse accessories
GEMÜ ADA is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
Type: ADA: Pneumatic actuator, double acting, Universal actuator, pneumatic, double acting, clockwise rotation
Actuator version: 0080U: 0080 (ADA/ASR/ASL)
Actuator flange: F05F07: F05/F07, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Location spigot: Y: With location spigot
Coupling and wrench size: S17/S14: Star, WAF 17 mm, adapter to WAF 14 mm, Star, WAF = 17 mm, adapter to WAF = 14 mm
Material: A: General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, Gen. industrial version (ADA/ASR/ASL), housing alu, anodising layer 25-35µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
Actuator with stroke limiter: H: Operator with stroke limiter
Special version: X: ATEX version
Special execution: X: ATEX certification
Control pressure range: 3,0-8,0: 3,0-8,0 bar
GEMUE type: BU08: ADA0080U
GEMUE actuator spring set: A: 0, Springs on each side (ADA)
GEMUE connection: C: F05/F07 S17
GEMUE actuator execution: H: General industrial version + stroke limiter
GEMÜ ADA is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
Type: ADA: Pneumatic actuator, double acting, Universal actuator, pneumatic, double acting, clockwise rotation
Actuator version: 0080U: 0080 (ADA/ASR/ASL)
Actuator flange: F05F07: F05/F07, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Location spigot: Y: With location spigot
Coupling and wrench size: S17/S14: Star, WAF 17 mm, adapter to WAF 14 mm, Star, WAF = 17 mm, adapter to WAF = 14 mm
Material: A: General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, Gen. industrial version (ADA/ASR/ASL), housing alu, anodising layer 25-35µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
Actuator with stroke limiter: H: Operator with stroke limiter
Special version: X: ATEX version
Special execution: X: ATEX certification
Control pressure range: 3,0-8,0: 3,0-8,0 bar
GEMUE type: BU08: ADA0080U
GEMUE actuator spring set: A: 0, Springs on each side (ADA)
GEMUE connection: C: F05/F07 S17
GEMUE actuator execution: H: General industrial version + stroke limiter
Item number: 88455466 ADA0080U F05/07S17S14A HX
The tender texts have been copied to the clipboard