Basic actuator, pneumatic, single acting, clockwise rotation, Basic actuator, pneumatic, single acting, clockwise rotation
Actuator size
0115
115, GSR/GSL/GDR/GDL
Actuator version
0115
0115 (GDR/GDL/GSR/GSL)
Spring set
SC5
Spring configuration, unchambered (GSR/GSL)
Actuator flange
F07
F07, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211
Coupling and wrench size
S17
Star, WAF = 17 mm
Material
A
General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Control pressure range
4,5-8,0
4,5-8,0 bar
GEMÜ actuator size
GG
115, GSR/GSL/GDR
GEMUE type
GR11
GSR0115
GEMÜ actuator version
R
Actuator, pneumatic, single acting, clockwise rotation
GEMUE actuator spring set
S
SC5, Spring configuration, unchambered (GSR/GSL), SC5 Spring configuration, unchambered, GSR/GSL/SC (only 00015)/SO (only 00015)
GEMUE connection
E
F07/10 S17
GEMÜ actuator index
02
02
GEMUE actuator execution
0
General industrial version (GSR/GSL/GDR/GDL)
GEMÜ actuator particulars
0
General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
The GEMÜ GSR pneumatic basic actuator is a single acting, clockwise rotation quarter turn actuator for Open/Close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.
Anodized aluminium housing with RAL5021 epoxy coated cover
Setting range of end positions ± 5°
Suitable for Open/Close applications in a non aggressive environment
Interface in accordance with EN ISO 5211
Interface for electrical position indicator or pilot valve according to VDI/VDE3845
The pneumatic basic actuator is a single acting, clockwise rotation quarter turn actuator for Open/Close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.
Type: GSR: Basic actuator, pneumatic, single acting, clockwise rotation, Basic actuator, pneumatic, single acting, clockwise rotation
Actuator size: 0115: 115, GSR/GSL/GDR/GDL
Actuator version: 0115: 0115 (GDR/GDL/GSR/GSL)
Spring set: SC5: Spring configuration, unchambered (GSR/GSL)
Actuator flange: F07: F07, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211
Coupling and wrench size: S17: Star, WAF = 17 mm
Material: A: General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Control pressure range: 4,5-8,0: 4,5-8,0 bar
GEMÜ actuator size: GG: 115, GSR/GSL/GDR
GEMUE type: GR11: GSR0115
GEMÜ actuator version: R: Actuator, pneumatic, single acting, clockwise rotation
GEMUE actuator spring set: S: SC5, Spring configuration, unchambered (GSR/GSL), SC5 Spring configuration, unchambered, GSR/GSL/SC (only 00015)/SO (only 00015)
GEMUE connection: E: F07/10 S17
GEMÜ actuator index: 02: 02
GEMUE actuator execution: 0: General industrial version (GSR/GSL/GDR/GDL)
GEMÜ actuator particulars: 0: General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
The GEMÜ GSR pneumatic basic actuator is a single acting, clockwise rotation quarter turn actuator for Open/Close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.
Type: GSR: Basic actuator, pneumatic, single acting, clockwise rotation, Basic actuator, pneumatic, single acting, clockwise rotation
Actuator size: 0115: 115, GSR/GSL/GDR/GDL
Actuator version: 0115: 0115 (GDR/GDL/GSR/GSL)
Spring set: SC5: Spring configuration, unchambered (GSR/GSL)
Actuator flange: F07: F07, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211
Coupling and wrench size: S17: Star, WAF = 17 mm
Material: A: General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Control pressure range: 4,5-8,0: 4,5-8,0 bar
GEMÜ actuator size: GG: 115, GSR/GSL/GDR
GEMUE type: GR11: GSR0115
GEMÜ actuator version: R: Actuator, pneumatic, single acting, clockwise rotation
GEMUE actuator spring set: S: SC5, Spring configuration, unchambered (GSR/GSL), SC5 Spring configuration, unchambered, GSR/GSL/SC (only 00015)/SO (only 00015)
GEMUE connection: E: F07/10 S17
GEMÜ actuator index: 02: 02
GEMUE actuator execution: 0: General industrial version (GSR/GSL/GDR/GDL)
GEMÜ actuator particulars: 0: General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Item number: 88678273 GSR0115 SC5F07/10 S17A
The tender texts have been copied to the clipboard