The GEMÜ 428 soft seated butterfly valve made from stainless steel or brass is motorized. A manual override and an optical position indicator are integrated as standard. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
Suitable for vacuum applications and low temperatures
High-quality butterfly valve made from stainless steel or brass
Available in small nominal sizes
Compact and robust body
The soft seated butterfly valve made from stainless steel or brass is motorized. A manual override and an optical position indicator are integrated as standard. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
Type: 428: Butterfly valve, motorized
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 1: Threaded sockets DIN ISO 228
Body material: 37: 1.4408, investment casting
Shut-off seal material: 14: EPDM
Voltage/Frequency: C1: 24VDC
Control module: A0: OPEN/CLOSE control
Actuator version: 3015: Actuator, motorized, operating time 11s, torque 15Nm, GEMUE, size 3 supply voltage B1, C1
Shaft connection and size: D08: Square, diagonal, WAF 8 mm
The GEMÜ 428 soft seated butterfly valve made from stainless steel or brass is motorized. A manual override and an optical position indicator are integrated as standard. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
Type: 428: Butterfly valve, motorized
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 1: Threaded sockets DIN ISO 228
Body material: 37: 1.4408, investment casting
Shut-off seal material: 14: EPDM
Voltage/Frequency: C1: 24VDC
Control module: A0: OPEN/CLOSE control
Actuator version: 3015: Actuator, motorized, operating time 11s, torque 15Nm, GEMUE, size 3 supply voltage B1, C1
Shaft connection and size: D08: Square, diagonal, WAF 8 mm
Item number: 88884315 428 15D 13714C1 A0 3015
The tender texts have been copied to the clipboard