R629 25D 07554C1Z0 1E
Diaphragm valve, motorized
| Item number: | 88939155 | |
| Description |
| Type | R629 | Diaphragm valve, motorized, plastic diaphragm valve |
| DN | 25 | DN 25 |
| Body configuration | D | 2/2-way body |
| Connection type | 0 | Spigot DIN |
| Valve body material | 75 | Inliner PVDF / outliner PP, reinforced |
| Diaphragm material | 54 | PTFE/EPDM one-piece |
| Voltage / Frequency | C1 | 24 V DC |
| Control module | Z0 | Open/Close control with mounted GEMÜ 1215 position indicator |
| Actuator version | 1E | Actuator size 1 Diaphragm size 20 |
| Diaphragm size | 20 | Diaphragm size 20 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ R629 eSyLite 2/2-way diaphragm valve is motorized. It is available in an Open/Closed version. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
- Motorized linear actuator for Open/Close applications
- Self-locking spindle actuator
- Safety shut-down integrated
- Standard optical position indicator and manual override
- Integrated emergency power supply module (optional)
- Electrical position indicator GEMÜ 1215 (optional)