The GEMÜ 8506 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable.
Optional installation position
The solenoid can be replaced without removing the valve body from the piping
The coil can be rotated by 90°
Simple conversion from 3/2-way valve to 5/2-way valve
The GEMÜ 8506 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable.
Type: 8506: Pilot solenoid valve, servo assisted, manual override
Body configuration: M: Multi-port version
Connection type: 1: Threaded sockets DIN ISO 228
Valve body material: 14: 3.0615 AlMgSiPb
Seal material: 2: NBR
Switch position: 1: Closed neutral position
Voltage: 24: 24 V
Frequency: DC: DC
Execution type: 6963: Solenoid with M12 plug
The GEMÜ 8506 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable.
Type: 8506: Pilot solenoid valve, servo assisted, manual override
Body configuration: M: Multi-port version
Connection type: 1: Threaded sockets DIN ISO 228
Valve body material: 14: 3.0615 AlMgSiPb
Seal material: 2: NBR
Switch position: 1: Closed neutral position
Voltage: 24: 24 V
Frequency: DC: DC
Execution type: 6963: Solenoid with M12 plug
Item number: 88412566 8506 6M 114 21 24 DC6963
The tender texts have been copied to the clipboard