Examples of processes employing GEMÜ valves, measurement and control systems:
- Hydraulic control of wind power plants
- Circulation in pumped storage plants
- Manufacture of biofluids
- Flue gas desulphurization
- Treatment of waste water
Product advantages associated with the use of plastic and metal butterfly valves
- Excellent corrosion protection
- Flexible application possibilities due to versatile material selection
- Minimal pressure loss
- ATEX versions
- TA-Luft" certificate
Product advantages associated with the use of diaphragm valves with plastic lining
- All mechanical components are located outside the media-wetted area
- Suitable for inert and corrosive liquid and gaseous media
- Suitable for use with both clean and abrasive media
- Control functions possible
Product advantages associated with the use of plastic or metal ball valves
- Good flow capability
- All plastic media-wetted parts for plastic ball valves are also optionally available in a thermoplastic material
- ATEX, TA Luft (German Clean Air Act) versions and versions suitable for vacuum applications are optionally available for metal ball valves
Product advantages associated with the use of globe valves
- Suitable for fast cycle duties and high switching frequencies
- Highly suitable for use as control valves in conjunction with suitable positioners
- Versatile accessories and ATEX versions or versions suitable for vacuum applications are available
All GEMÜ valves with pneumatic or motorized actuator are available with instrumentation ex works.