600 25M5M P01

Diaphragm

Item number: 88579851
Description
Type 600 Diaphragm
Diaphragm size 25 Diaphragm size 25
Replacement diaphragm M Replacement diaphragm
Diaphragm material 5M PTFE/EPDM two-piece
Packing unit P01 Packing unit 1 piece for Pharma applications, including inspection certificate 3.1 and FDA certificate of conformity
Information FLEX_DIA_SUS_KZ5x When using a 2-part diaphragm, an actuator with flexible diaphragm suspension is necessary. For any uncertainties, please contact your GEMÜ contact person.

The GEMÜ code 5M diaphragm has a two-piece design and comprises a PTFE face and a peroxide cured EPDM backing. For highly permeating media, an FKM backing is also available (GEMÜ code 5T). This material offers maximum chemical resistance and also features a considerably lower level of wear under steam conditions. In order to optimize the entire system in turn, both the PTFE face and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.

  • Fabric reinforced EPDM backing
  • Excellent long-term tightness and vacuum compatibility thanks to improved geometry
  • Extremely long service life
  • Leak detection holes in the EPDM backing
  • Easy-to-read identification
  • Simple and defined mounting thanks to the threaded pin that is sintered in place with integrated screw-in stop (diaphragm size 10 to diaphragm size 100)