The GEMÜ 1219 is a connector (cable socket / cable plug) M12, 5-pin. Straight and/or 90° angled plug type. Defined cable length or with threaded connection without cable. Various materials available for the threaded ring.
The is a connector (cable socket / cable plug) M12, 5-pin. Straight and/or 90° angled plug type. Defined cable length or with threaded connection without cable. Various materials available for the threaded ring.
Type: 1219: Cable socket - cable plug M12
Fieldbus: 000: Without
Accessory: Z: Accessory
Threaded ring material: 00: Nickel-plated brass
Connector type: 00DG: Cable socket, straight
Connection: 00M0: Without cable, screw terminal
Plug version: M125: M12 plug, 5-pin
Coding: A: Coding pin
The GEMÜ 1219 is a connector (cable socket / cable plug) M12, 5-pin. Straight and/or 90° angled plug type. Defined cable length or with threaded connection without cable. Various materials available for the threaded ring.
Type: 1219: Cable socket - cable plug M12
Fieldbus: 000: Without
Accessory: Z: Accessory
Threaded ring material: 00: Nickel-plated brass
Connector type: 00DG: Cable socket, straight
Connection: 00M0: Without cable, screw terminal
Plug version: M125: M12 plug, 5-pin
Coding: A: Coding pin
Item number: 88205544 1219000Z0000DG00M0M125A
The tender texts have been copied to the clipboard