Der zweiteilige 2/2-Wege-Kugelhahn aus Metall GEMÜ B20 wird manuell betätigt. Er verfügt über einen kunststoffbeschichteten, abschließbaren Handhebel. Die Sitzdichtung besteht aus PTFE.
Hoher Durchflusswert
Geringes Gewicht
Kompaktes Design
Handhebel abschließbar
The 2-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved lockable hand lever. The seat seal is made of PTFE.
Type: B20: Ball valve, metal, manually operated, two-piece body, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft
DN: 15: DN 15
Body/ball configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Ball valve material: 37: 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: L: Manually operated, lockable hand lever
The GEMÜ B20 2-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved lockable hand lever. The seat seal is made of PTFE.
Type: B20: Ball valve, metal, manually operated, two-piece body, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft
DN: 15: DN 15
Body/ball configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Ball valve material: 37: 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: L: Manually operated, lockable hand lever
Item number: 88613076 B20 15D 137 5L
Die Ausschreibungstexte wurden in die Zwischenablage kopiert