Ball valve body, metal, three-piece body, Sanitary, ISO 5211, top flange, controlled Delta Ferrite material and media wetted surfaces according to ASME SF5, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN
100
DN 100
Body/ball configuration
D
2/2-way body
Connection type
93
One side clamp ASME BPE corresponding to code 80, other side butt weld spigot code 59, for pipe ASME BPE
The three-piece 2/2-way GEMÜ BB04 metal ball valve with a bare shaft and an actuator flange in accordance with DIN ISO 5211 for simple mounting of various actuator types is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and steam generation) industries thanks to the 1.4435 stainless steel alloy material composition used (compliant with 316L) with a low delta ferrite proportion of < 3%. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.
Checked delta ferrite material < 3% (1.4435)
Material certificates for media wetted components
Media wetted surfaces according to ASME SF5 (Ra 0.51 µm)
Butt weld spigots in extended orbital welding design
Optionally available with cavity-filled seat
Suitable for vacuum applications
Option: ATEX version
Ball valve body assembled free of oil and grease
The three-piece 2/2-way GEMÜ BB04 metal ball valve with a bare shaft and an actuator flange in accordance with DIN ISO 5211 for simple mounting of various actuator types is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and steam generation) industries thanks to the 1.4435 stainless steel alloy material composition used (compliant with 316L) with a low delta ferrite proportion of < 3%. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.
Type: BB04: Ball valve body, metal, three-piece body, Sanitary, ISO 5211, top flange, controlled Delta Ferrite material and media wetted surfaces according to ASME SF5, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN: 100: DN 100
Body/ball configuration: D: 2/2-way body
Connection type: 93: One side clamp ASME BPE corresponding to code 80, other side butt weld spigot code 59, for pipe ASME BPE
Ball valve material: C3: 1.4435 / ASTM A351, low ferrite
The three-piece 2/2-way GEMÜ BB04 metal ball valve with a bare shaft and an actuator flange in accordance with DIN ISO 5211 for simple mounting of various actuator types is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and steam generation) industries thanks to the 1.4435 stainless steel alloy material composition used (compliant with 316L) with a low delta ferrite proportion of < 3%. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.
Type: BB04: Ball valve body, metal, three-piece body, Sanitary, ISO 5211, top flange, controlled Delta Ferrite material and media wetted surfaces according to ASME SF5, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN: 100: DN 100
Body/ball configuration: D: 2/2-way body
Connection type: 93: One side clamp ASME BPE corresponding to code 80, other side butt weld spigot code 59, for pipe ASME BPE
Ball valve material: C3: 1.4435 / ASTM A351, low ferrite
The tender texts have been copied to the clipboard