The GEMÜ 560 check valve comprises an angle seat valve body in stainless steel. The valve has either a PTFE or PFA seat for tight shut off. The valve is available with various connection types. The valve is available with various connection types.
High flow rates due to angle seat design
Seven different connection codes for worldwide use
The check valve comprises an angle seat valve body in stainless steel. The valve has either a PTFE or PFA seat for tight shut off. The valve is available with various connection types. The valve is available with various connection types.
Type: 560: Angle seat check valve
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 60: Spigot ISO 1127 / EN 10357 series C
Valve body material: 37: 1.4408, investment casting
Seat: 5: PTFE
Actuator version: 1: Actuator size 1
The GEMÜ 560 check valve comprises an angle seat valve body in stainless steel. The valve has either a PTFE or PFA seat for tight shut off. The valve is available with various connection types. The valve is available with various connection types.
Type: 560: Angle seat check valve
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 60: Spigot ISO 1127 / EN 10357 series C
Valve body material: 37: 1.4408, investment casting
Seat: 5: PTFE
Actuator version: 1: Actuator size 1
Item number: 88392504 560 25D6037 5 1
The tender texts have been copied to the clipboard