The GEMÜ N560 check valve comprises an angle seat globe valve body made of plastic (either PVC-U or PP-H). The sealing elements are manufactured from EPDM and FPM.
Easy to service
High flow rates due to angle seat design
Low weight
The check valve comprises an angle seat globe valve body made of plastic (either PVC-U or PP-H). The sealing elements are manufactured from EPDM and FPM.
Type: N560: Check valve
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 78: Union ends with DIN insert (for IR butt welding)
Valve body material: 1: PVC-U, grey
Seal material: 14: EPDM
Execution type: 1187: Insert in PE
The GEMÜ N560 check valve comprises an angle seat globe valve body made of plastic (either PVC-U or PP-H). The sealing elements are manufactured from EPDM and FPM.
Type: N560: Check valve
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 78: Union ends with DIN insert (for IR butt welding)
Valve body material: 1: PVC-U, grey
Seal material: 14: EPDM
Execution type: 1187: Insert in PE
Item number: 88608352 N560 20D78 114 1187
The tender texts have been copied to the clipboard