The GEMÜ F60 motorized 2/2-way filling valve is designed for extremely precise and fast filling processes in aseptic and hygienic applications. GEMÜ F60 enables activation in real time, ultra-quick load cycles and high flow rates of up to 18.500 l/h. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel.
Hermetic separation between medium and actuator due to PD sealing technology
Long service life with over 10 million cycle duties
Flexible and fast program changes thanks to freely programmable filling curves
Fast filling cycles (less than 400 ms) possible
Designed according to Hygienic Design guidelines and EHEDG certified
FDA compliant as standard and suitable for contact with food according to Regulation (EC) No. 1935/2004
Very fast and easy maintenance thanks to quick locking system and innovative cartridge spare parts system
The GEMÜ F60 motorized 2/2-way filling valve is designed for extremely precise and fast filling processes in aseptic and hygienic applications. GEMÜ F60 enables activation in real time, ultra-quick load cycles and high flow rates of up to 18.500 l/h. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel.
Type: F60: Stainless steel PD valve, motorized
DN: 20: DN 20
Body configuration: E: Angle valve body
Connection type, spigot 1: 88: Clamp ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Seal material: 5: PTFE
Adaption valve body: 3: Adaption for PD size 3
Electric actuator size: 3: F60 with external dia. 32.0 mm
Voltage / Frequency: D1: 48 V DC
Control module: LN: OPEN/CLOSE and positioner, in combination with GEMÜ 1282 controller
Cable length: 3: 3.0 m
Execution type: 1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, in accordance with DIN 11866 H4, mechanically polished internal
Surface: 1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, in accordance with DIN 11866 H4, mechanically polished internal
Seat diameter: H: 20 mm
The GEMÜ F60 motorized 2/2-way filling valve is designed for extremely precise and fast filling processes in aseptic and hygienic applications. GEMÜ F60 enables activation in real time, ultra-quick load cycles and high flow rates of up to 18.500 l/h. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel.
Type: F60: Stainless steel PD valve, motorized
DN: 20: DN 20
Body configuration: E: Angle valve body
Connection type, spigot 1: 88: Clamp ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Seal material: 5: PTFE
Adaption valve body: 3: Adaption for PD size 3
Electric actuator size: 3: F60 with external dia. 32.0 mm
Voltage / Frequency: D1: 48 V DC
Control module: LN: OPEN/CLOSE and positioner, in combination with GEMÜ 1282 controller
Cable length: 3: 3.0 m
Execution type: 1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, in accordance with DIN 11866 H4, mechanically polished internal
Surface: 1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, in accordance with DIN 11866 H4, mechanically polished internal
Seat diameter: H: 20 mm
Item number: 88769986 F6020E8841533D1 LN31536H
The tender texts have been copied to the clipboard