The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Hermetic separation between medium and actuator
Optional flow direction and installation position
Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
Compact design (ideal when space is at a premium)
CIP/SIP capable
The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 601: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, optical position indicator, seal adjuster
DN: 15: DN 15
Body configuration: T: T body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 0TS: With seal adjuster, black handwheel
DN
-2: 15: DN 15
Connection type spigot 2: 88: Clamp ASME BPE
Execution type: SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
Surface: SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
Diaphragm size: 8: Diaphragm size 8
The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 601: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, optical position indicator, seal adjuster
DN: 15: DN 15
Body configuration: T: T body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 0TS: With seal adjuster, black handwheel
DN
-2: 15: DN 15
Connection type spigot 2: 88: Clamp ASME BPE
Execution type: SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
Surface: SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
Diaphragm size: 8: Diaphragm size 8
Item number: 88768669 601 15T80415400TS 1588 SF5
The tender texts have been copied to the clipboard