The GEMÜ 611 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Optional PVDF handwheel available in white (GEMÜ 611)
Extensive range of accessories available, e.g. electrical position indicator for "open" handwheel position or lockable handwheel clamp (GEMÜ 671)
The GEMÜ 611 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Type: 611: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 4: FPM
Control function: 0: manually operated
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 611 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Type: 611: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 4: FPM
Control function: 0: manually operated
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 10: Diaphragm size 10
Item number: 88875100 611 20D5940 40 SF1
The tender texts have been copied to the clipboard