The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Hermetic separation between medium and actuator
CIP/SIP capable
Wide range of adaptation options for add-on components and accessories
Suitable for particulate and abrasive media
Stainless steel body suitable for corrosive environments
Wide range of adaptation options for add-on components and accessories
The 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 687: Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: B/N: Operator size B/N
DN
-2: 20: DN 20
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 687: Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: B/N: Operator size B/N
DN
-2: 20: DN 20
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 10: Diaphragm size 10
Item number: 88444431 687 20D8040171B/N 20591507
The tender texts have been copied to the clipboard