The GEMÜ 695 2/2-way diaphragm valve has a low-maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Wide range of adaptation options for add-on components and accessories
Suitable for particulate and abrasive media
Stainless steel body suitable for corrosive environments
CIP capable
The 2/2-way diaphragm valve has a low-maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 695: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, investment casting
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 2: Normally open (NO)
Actuator version: FDN: Operator size FDN (diaphragm size 25)
Diaphragm size: 25: Diaphragm size 25
The GEMÜ 695 2/2-way diaphragm valve has a low-maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 695: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, investment casting
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 2: Normally open (NO)
Actuator version: FDN: Operator size FDN (diaphragm size 25)
Diaphragm size: 25: Diaphragm size 25
Item number: 88740711 695 20D 137542FDN
The tender texts have been copied to the clipboard