612 15T60411301TS 40601507

Diaphragm valve, manual

Item number: 88259451
Description
Type 612 Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, seal adjuster, optical position indicator
DN 15 DN 15
Body configuration T T body
Connection type 60 Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Valve body material 41 1.4435 (316L), block material
Diaphragm material 13 EPDM
Control function 0 manually operated
Actuator version 1TS With seal adjuster, black handwheel
DN -2 40 DN 40
Connection type spigot 2 60 Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Execution type 1507 Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface 1507 Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size 10 Diaphragm size 10

The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable
  • Autoclave capability
  • Long diaphragm service life thanks to patented closing stroke limiter
  • Continuous minimum flow regulation thanks to closing stroke limiter
  • Optional PVDF handwheel available in white (not autoclavable)