The GEMÜ 671 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Optional PVDF handwheel available in white (GEMÜ 611)
Extensive range of accessories available, e.g. electrical position indicator for "open" handwheel position or lockable handwheel clamp (GEMÜ 671)
The GEMÜ 671 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Type: 671: Diaphragm valve, manually operated, plastic handwheel, plastic distance piece, optical position indicator
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 83: EN-GJS-400-18-LT (GGG-40.3), hard rubber lined
Diaphragm material: 2: NBR
Control function: 0: manually operated
Actuator version: 4Z: Thread for mounting of electrical position indicator GEMÜ 1215
Diaphragm size: 50: Diaphragm size 50
The GEMÜ 671 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Type: 671: Diaphragm valve, manually operated, plastic handwheel, plastic distance piece, optical position indicator
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 83: EN-GJS-400-18-LT (GGG-40.3), hard rubber lined
Diaphragm material: 2: NBR
Control function: 0: manually operated
Actuator version: 4Z: Thread for mounting of electrical position indicator GEMÜ 1215
Diaphragm size: 50: Diaphragm size 50
Item number: 88393205 671 50D 883 20 4Z
The tender texts have been copied to the clipboard