673 15D60C31902TS 1500

Diaphragm valve, manual

Item number: 88640430
Description
Type 673 Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Valve body material C3 1.4435, investment casting
Diaphragm material 19 EPDM
Control function 0 manually operated
Actuator version 2TS With seal adjuster, black handwheel
Execution type 1500 Ra <= 6.3 µm (250 µin.) for media wetted surfaces, blasted internal / external
Surface 1500 Ra ≤ 6.3 μm (250 μin.) for media wetted surfaces, blasted internal/external
Diaphragm size 25 Diaphragm size 25

The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Hermetic separation between medium and actuator
  • Optional flow direction and installation position
  • Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
  • Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body