R677 40D 071290 HD

Diaphragm valve, manual

Item number: 88664212
Description
Type R677 Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN 40 DN 40
Body configuration D 2/2-way body
Connection type 0 Spigot DIN
Valve body material 71 Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material 29 EPDM
Control function 0 manually operated
Actuator version HD Operator size HD (diaphragm size 40)
Diaphragm size 40 Diaphragm size 40

The GEMÜ R677 2/2-way diaphragm valve has a low maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Integral optical position indicator
  • Compact system design thanks to flow-optimized high-flow valve bodies