The GEMÜ R677 2/2-way diaphragm valve has a low maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard. The high-flow valve body provides compact dimensions at high flow rates.
Same mounting height planes over multiple nominal sizes
Integral optical position indicator
Compact system design thanks to flow-optimized high-flow valve bodies
The 2/2-way diaphragm valve has a low maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard. The high-flow valve body provides compact dimensions at high flow rates.
Type: R677: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 7: Union end with DIN insert (socket)
Valve body material: 71: Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material: 17: EPDM
Control function: 0: manually operated
Actuator version: HD: Operator size HD (diaphragm size 40)
Diaphragm size: 40: Diaphragm size 40
The GEMÜ R677 2/2-way diaphragm valve has a low maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard. The high-flow valve body provides compact dimensions at high flow rates.
Type: R677: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 7: Union end with DIN insert (socket)
Valve body material: 71: Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material: 17: EPDM
Control function: 0: manually operated
Actuator version: HD: Operator size HD (diaphragm size 40)
Diaphragm size: 40: Diaphragm size 40
Item number: 88775951 R677 40D 771170 HD
The tender texts have been copied to the clipboard