600 8M3A P01

Diaphragm

Item number: 88360293
Description
Type 600 Diaphragm
Diaphragm size 8 Diaphragm size 8
Replacement diaphragm M Replacement diaphragm
Diaphragm material 3A EPDM
Packing unit P01 Packing unit 1 piece for Pharma applications, including inspection certificate 3.1 and FDA certificate of conformity

The GEMÜ code 3A/13 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The GEMÜ code 3A/13 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ.

  • Not fabric reinforced
  • With long-term reliability
  • High level of customer satisfaction
  • Simple mounting thanks to a rubber pin which is vulcanized in place (GEMÜ code 3A for diaphragm size 8)
  • Simple and defined mounting thanks to a threaded pin which is vulcanized in place with integrated screw-in stop (GEMÜ code 13 for diaphragm size 10 to diaphragm size 100)