The GEMÜ code 4A/4 FKM diaphragm has been developed for use in industrial applications, for example in the chemical industry, environmental engineering and the processing industry. The diaphragm is made of fluorinated rubber.
Fabric reinforced (diaphragm size 25 to diaphragm size 150)
Resistant to aggressive chemicals such as hydrocarbons (aromatic, non-aromatic and chlorinated), mineral acids and chlorine bleach
Ozone and weather resistant
Simple mounting thanks to the rubber pin that is vulcanized in place (diaphragm size 8)
Simple and defined mounting thanks to a threaded pin which is vulcanized in place with an integrated screw-in stop (diaphragm size 10 to diaphragm size 150)
The GEMÜ code 4A/4 FKM diaphragm has been developed for use in industrial applications, for example in the chemical industry, environmental engineering and the processing industry. The diaphragm is made of fluorinated rubber.
Type: 600: Diaphragm
Diaphragm size: 10: Diaphragm size 10
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 4: FPM
Execution type: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
The GEMÜ code 4A/4 FKM diaphragm has been developed for use in industrial applications, for example in the chemical industry, environmental engineering and the processing industry. The diaphragm is made of fluorinated rubber.
Type: 600: Diaphragm
Diaphragm size: 10: Diaphragm size 10
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 4: FPM
Execution type: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
Item number: 88065043 600 10M 4 0101
The tender texts have been copied to the clipboard