The GEMÜ 1240 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. The product has been designed specially for valves with a stroke of 5 to 75 mm.
Position feedback via microswitches, optionally via 2-wire NAMUR proximity switches or 3-wire proximity switches
Adjustable switch point tolerances using locking levers
Can be fitted to GEMÜ valves or third-party actuators
The electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. The product has been designed specially for valves with a stroke of 5 to 75 mm.
Type: 1240: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Housing material: 01: Unterteil PPS, Oberteil PC
Device version: AZ: Open/close
Elektrischer Anschluss: 03: M16 Skintop cable gland
Option: 00: Without
Switch: P1: Proximity switch, 3 wire, normally open, PNP, 10-30VDC Balluf, BES 516-371-SA 16
Connection diagram: P1: 3-wire
Travel sensor version: 075: Potentiometer, 75 mm length
The GEMÜ 1240 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. The product has been designed specially for valves with a stroke of 5 to 75 mm.
Type: 1240: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Housing material: 01: Unterteil PPS, Oberteil PC
Device version: AZ: Open/close
Elektrischer Anschluss: 03: M16 Skintop cable gland
Option: 00: Without
Switch: P1: Proximity switch, 3 wire, normally open, PNP, 10-30VDC Balluf, BES 516-371-SA 16
Connection diagram: P1: 3-wire
Travel sensor version: 075: Potentiometer, 75 mm length
Item number: 88723757 1240000Z01AZ0300P1P1075
The tender texts have been copied to the clipboard