The GEMÜ 1242 electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals. The GEMÜ 1242 has been specially designed for valves with a stroke of 2 to 46 mm.
Fieldbus connection AS-Interface and DeviceNet (optional)
Communication and programming interface IO-Link
Adjustable switch point tolerances
Speed-AP function for fast mounting and initialization
High visibility position indicator by LED
Can be fitted to GEMÜ valves or third-party actuators
On-site or remote end position programming via programming input
The electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals. The GEMÜ 1242 has been specially designed for valves with a stroke of 2 to 46 mm.
Type: 1242: Electrical position indicator
Fieldbus: A4: AS-Interface, 62 slaves, 8I/8O
Accessory: Z: Accessory
Housing material: 14: Aluminium base, PC cover
Device version: 00: Position feedback Open / Closed
Electrical connection: 01: M12 plug, 5-pin
Option: 00: Without
Switch: E0: Electronics
Connection diagram: 01: M12 plug, 5-pin
Travel sensor version: 050: Potentiometer, 50 mm length
Special version: Y: NEC 500 and UL/CSA approval
The GEMÜ 1242 electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals. The GEMÜ 1242 has been specially designed for valves with a stroke of 2 to 46 mm.
Type: 1242: Electrical position indicator
Fieldbus: A4: AS-Interface, 62 slaves, 8I/8O
Accessory: Z: Accessory
Housing material: 14: Aluminium base, PC cover
Device version: 00: Position feedback Open / Closed
Electrical connection: 01: M12 plug, 5-pin
Option: 00: Without
Switch: E0: Electronics
Connection diagram: 01: M12 plug, 5-pin
Travel sensor version: 050: Potentiometer, 50 mm length
Special version: Y: NEC 500 and UL/CSA approval
Item number: 88473012 1242 A4Z14000100E001050 Y
The tender texts have been copied to the clipboard