The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Good level of accuracy, simple operation
Clear and large size printed scale
ATEX version available as an option
Over 500 standard scales and 13,000 special scales are available with further scales on request
Corrosion-resistant plastic parts
The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 857: Variable area flowmeter, 1.4571 (316Ti) stainless steel float, (series 850)
RoHS conformance: R: Conformance to RoHS
DN: 25: DN 25
Body configuration: D: Straight through tube
Connection type: 7R: Union ends with Rp threaded socket insert
Metering tube material: 21: PA, transparent
O-ring material: 4: FPM
Union material: 6: Malleable iron
Metering tube size: 41: Conus 41
Measuring range: 400: Maximum measuring range of flowmeter
Type of design: 1214: Without GEMÜ label, only secured with meshwork
Medium: Wasser: Water
Temperature: 20°C: Medium temperature
Scale minimum: 40: Lower measuring range limit of scale
Scale maximum: 400: Upper measng range limit of scale
Unit: l/h: Litres per hour
The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 857: Variable area flowmeter, 1.4571 (316Ti) stainless steel float, (series 850)
RoHS conformance: R: Conformance to RoHS
DN: 25: DN 25
Body configuration: D: Straight through tube
Connection type: 7R: Union ends with Rp threaded socket insert
Metering tube material: 21: PA, transparent
O-ring material: 4: FPM
Union material: 6: Malleable iron
Metering tube size: 41: Conus 41
Measuring range: 400: Maximum measuring range of flowmeter
Type of design: 1214: Without GEMÜ label, only secured with meshwork
Medium: Wasser: Water
Temperature: 20°C: Medium temperature
Scale minimum: 40: Lower measuring range limit of scale
Scale maximum: 400: Upper measng range limit of scale
Unit: l/h: Litres per hour
Item number: 88221965 857R25D7R21 4 641 4001214
The tender texts have been copied to the clipboard