The GEMÜ 537 2/2-way globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A handwheel extension available as an option enables installation of the valve in insulated pipelines.
High flow rates and compact design
Continuous series with SG iron and stainless steel bodies
Can be retrofitted with a pneumatic actuator
Seat seal made of PTFE or PTFE/fibreglass
Suitable for vacuum up to 20 mbar (a)
Handwheel locknut for fixing the spindle, in order to set a continuous flow rate
The 2/2-way globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A handwheel extension available as an option enables installation of the valve in insulated pipelines.
Type: 537: Globe valve, manually operated, plastic handwheel
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Control function: 0: Manually operated
Actuator version: 1: Actuator size 1
The GEMÜ 537 2/2-way globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A handwheel extension available as an option enables installation of the valve in insulated pipelines.
Type: 537: Globe valve, manually operated, plastic handwheel
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Control function: 0: Manually operated
Actuator version: 1: Actuator size 1
Item number: 88333920 537 25D 890 50 1
The tender texts have been copied to the clipboard