The GEMÜ 312 3/2-way globe valve has a robust low maintenance aluminium piston actuator and is pneumatically operated. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Suitable for mixing and distributing media
Robust actuator housing made of aluminium
Available as shut off or control valve
Materials of wetted parts can be selected to suit the requirements of the relevant applications
The 3/2-way globe valve has a robust low maintenance aluminium piston actuator and is pneumatically operated. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 312: Multi-port globe valve, pneumatically operated, aluminium piston actuator, body with flanged connection
DN: 40: DN 40
Body configuration: M: Multi-port version
Connection type: 11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 1: Actuator size 1
Regulating cone: R3228: 12 m³/h - linear
The GEMÜ 312 3/2-way globe valve has a robust low maintenance aluminium piston actuator and is pneumatically operated. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 312: Multi-port globe valve, pneumatically operated, aluminium piston actuator, body with flanged connection
DN: 40: DN 40
Body configuration: M: Multi-port version
Connection type: 11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 1: Actuator size 1
Regulating cone: R3228: 12 m³/h - linear
Item number: 88707298 312 40M1137 51 1R3228
The tender texts have been copied to the clipboard