The GEMÜ 565 2/2-way globe control valve has a stainless steel piston actuator and is pneumatically operated. All actuator parts are made from stainless steel (except seals). It is available with a Normally Closed control function (NC). PVC-U and PVDF are available as valve body materials. The control valve can only be operated with an electro-pneumatic positioner or process controller. Direct or remote mounting of a positioner (GEMÜ 1434, 1435, 1436) is required.
Suitable for inert, corrosive, liquid and gaseous media
Hermetic separation between medium and actuator
The 2/2-way globe control valve has a stainless steel piston actuator and is pneumatically operated. All actuator parts are made from stainless steel (except seals). It is available with a Normally Closed control function (NC). PVC-U and PVDF are available as valve body materials. The control valve can only be operated with an electro-pneumatic positioner or process controller. Direct or remote mounting of a positioner (GEMÜ 1434, 1435, 1436) is required.
Type: 565: Control valve, pneumatically operated
DN: 6: DN 6
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 20: PVDF
Seal material: 4: FPM
Control characteristic: D: Regulating cone, linear
Kv value: 250: 250 l/h
Control function: 1: Normally closed (NC)
Operator version: 1T2: Operator size 1T2
The GEMÜ 565 2/2-way globe control valve has a stainless steel piston actuator and is pneumatically operated. All actuator parts are made from stainless steel (except seals). It is available with a Normally Closed control function (NC). PVC-U and PVDF are available as valve body materials. The control valve can only be operated with an electro-pneumatic positioner or process controller. Direct or remote mounting of a positioner (GEMÜ 1434, 1435, 1436) is required.
Type: 565: Control valve, pneumatically operated
DN: 6: DN 6
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 20: PVDF
Seal material: 4: FPM
Control characteristic: D: Regulating cone, linear
Kv value: 250: 250 l/h
Control function: 1: Normally closed (NC)
Operator version: 1T2: Operator size 1T2
Item number: 88318984 565 6D 120 411T2D 250
The tender texts have been copied to the clipboard