The GEMÜ 3140 pressure transducer/switch is ideal for precise measurements in a wide pressure range. The sensor is suitable for use with both highly viscous and contaminated media and is also suitable for corrosive media due to its high-quality material selection. A variety of electrical and mechanical connections are available, depending on the version. The LED display version boasts a rotatable 4-digit display.
Featuring a rotatable LED display and IO-Link interface, depending on version
Suitable for highly viscous, contaminated and corrosive media
Appropriate in-line housing optionally available
ATEX and SIL2 design optionally available
Accuracy 0.5% FSO (in accordance with IEC 60770)
Optional installation position
Ceramic sensor
The GEMÜ 3140 pressure transducer/switch is ideal for precise measurements in a wide pressure range. The sensor is suitable for use with both highly viscous and contaminated media and is also suitable for corrosive media due to its high-quality material selection. A variety of electrical and mechanical connections are available, depending on the version. The LED display version boasts a rotatable 4-digit display.
Type: 3041: Pressure transducer, Pressure transducer, pressure switch
Connection size: G14: G 1/4
Type of measurement: A: Absolute pressure
Measuring range: 6: Measuring range 0 - 6 bar
Material: 20: PVDF
Seal material: 4: FPM
Electrical connection: M: M12 x 1 plug, 4-pin
Voltage / Frequency: C1: 24 V DC
Display: 0: Without
Output: 0A: 0 to 20 mA/3-wire
The GEMÜ 3140 pressure transducer/switch is ideal for precise measurements in a wide pressure range. The sensor is suitable for use with both highly viscous and contaminated media and is also suitable for corrosive media due to its high-quality material selection. A variety of electrical and mechanical connections are available, depending on the version. The LED display version boasts a rotatable 4-digit display.
Type: 3041: Pressure transducer, Pressure transducer, pressure switch
Connection size: G14: G 1/4
Type of measurement: A: Absolute pressure
Measuring range: 6: Measuring range 0 - 6 bar
Material: 20: PVDF
Seal material: 4: FPM
Electrical connection: M: M12 x 1 plug, 4-pin
Voltage / Frequency: C1: 24 V DC
Display: 0: Without
Output: 0A: 0 to 20 mA/3-wire
Item number: 88565151 3140G14A 620 4 MC10 0A
The tender texts have been copied to the clipboard