The GEMÜ C30 pressure measurement device is equipped with a PFA transmitter and an analogue pressure gauge. The body is made of PFA/PTFE and can be directly integrated into the pipe system by flare unions. The pressure is transmitted by a monitoring liquid (standard IPA (isopropyl alcohol) / DI water, further liquids on request).
The proven GEMÜ CleanStar® technology is the basis of the transmitter
Working medium hermetically isolated from the gauge by a patented PFA double diaphragm
Pressure gauge can be positioned through 360° enabling individual user options
Production, assembly, calibration and packaging in cleanroom ISO 6
Minimal deadleg
The GEMÜ C30 pressure measurement device is equipped with a PFA transmitter and an analogue pressure gauge. The body is made of PFA/PTFE and can be directly integrated into the pipe system by flare unions. The pressure is transmitted by a monitoring liquid (standard IPA (isopropyl alcohol) / DI water, further liquids on request).
Type: C30: Druckmessgerät
Connection size: 8: 1/2", international code: 8
Mounting version: E: Dead-End
Connection type: 77: Flare connection with PFA union nut, Bottom
Body material: 26: Modified PTFE, polytetrafluoroethylene
Diaphragm material: H3: PFA
Unit: D: Double scale psi / Bar
Measuring range: BH: 0 - 100 psi, 0 - 600 kPa, 0.0 - 6.0 bar
Sight glass: A: Acrylic glass
Switching contacts: Z: Without
Fill fluid: 2: Isopropyl alcohol (IPA)/DI water 50:50
High Purity version: HPW: High Purity white
The GEMÜ C30 pressure measurement device is equipped with a PFA transmitter and an analogue pressure gauge. The body is made of PFA/PTFE and can be directly integrated into the pipe system by flare unions. The pressure is transmitted by a monitoring liquid (standard IPA (isopropyl alcohol) / DI water, further liquids on request).
Type: C30: Druckmessgerät
Connection size: 8: 1/2", international code: 8
Mounting version: E: Dead-End
Connection type: 77: Flare connection with PFA union nut, Bottom
Body material: 26: Modified PTFE, polytetrafluoroethylene
Diaphragm material: H3: PFA
Unit: D: Double scale psi / Bar
Measuring range: BH: 0 - 100 psi, 0 - 600 kPa, 0.0 - 6.0 bar
Sight glass: A: Acrylic glass
Switching contacts: Z: Without
Fill fluid: 2: Isopropyl alcohol (IPA)/DI water 50:50
High Purity version: HPW: High Purity white
Item number: 88481609 C30 8E7726H3DBHUAZ2 HPW
The tender texts have been copied to the clipboard