The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Compact design (ideal when space is at a premium)
CIP/SIP capable
Autoclave capability
Long diaphragm service life thanks to patented closing stroke limiter
Continuous minimum flow regulation thanks to closing stroke limiter
Optional PVDF handwheel available in white (not autoclavable)
The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 612: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, seal adjuster, optical position indicator
DN: 20: DN 20
Body configuration: T: T body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 1TS: With seal adjuster, black handwheel
DN
-2: 50: DN 50
Connection type spigot 2: U9: Spigots ASME BPE, spigot length 7mm
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 612: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, seal adjuster, optical position indicator
DN: 20: DN 20
Body configuration: T: T body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 1TS: With seal adjuster, black handwheel
DN
-2: 50: DN 50
Connection type spigot 2: U9: Spigots ASME BPE, spigot length 7mm
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 10: Diaphragm size 10
Item number: 88920312 612 20T80415401TS 50U9 SF1
The tender texts have been copied to the clipboard