Medium
Filter
OHNE: None
%: Percentage scale
HCl: Hydrochloric acid
NaOH: Sodium hydroxide
Wasser: Water
Type
Filter
861: Variable area flowmeter, PVC float with magnet, (series 850)
RoHS conformance
Filter
R: Conformance to RoHS
DN
Filter
10: DN 10
15: DN 15
20: DN 20
25: DN 25
Body configuration
Filter
D: Straight through tube
Connection type
Filter
7: Union end with insert (socket) – DIN
33: Union end with inch insert - BS (socket)
7R: Union ends with DIN insert (Rp threaded socket)
Metering tube material
Filter
21: PA, transparent
22: PSU
Concentration
Filter
OHNE: None
30%: Medium see feature "Medium"
50%: Medium see feature "Medium"
O-ring material
Filter
4: FKM
14: EPDM
Union material
Filter
1: Insert PVC-U, union nut PP grey
5: Insert PP, union nut PP beige
6: Malleable iron
7: Stainless steel
20: Insert PVDF, union nut PVDF
Metering tube size
Filter
11: Conus 11
12: Conus 12
13: Conus 13
14: Conus 14
15: Conus 15
21: Conus 21
22: Conus 22
23: Conus 23
24: Conus 24
25: Conus 25
31: Conus 31
32: Conus 32
33: Conus 33
34: Conus 34
41: Conus 41
42: Conus 42
43: Conus 43
44: Conus 44
Measuring range
Filter
OHNE: None
0,6: Maximum measuring range of flowmeter
1,45: Maximum measuring range of flowmeter
2,4: Maximum measuring range of flowmeter
3,25: Maximum measuring range of flowmeter
3,75: Maximum measuring range of flowmeter
5,5: Maximum measuring range of flowmeter
8: Maximum measuring range of flowmeter
9: Maximum measuring range of flowmeter
11: Maximum measuring range of flowmeter
13,5: Maximum measuring range of flowmeter
15: Maximum measuring range of flowmeter
20: Maximum measuring range of flowmeter
22: Maximum measuring range of flowmeter
24: Maximum measuring range of flowmeter
25: Maximum measuring range of flowmeter
32: Maximum measuring range of flowmeter
34: Maximum measuring range of flowmeter
40: Maximum measuring range of flowmeter
45: Maximum measuring range of flowmeter
47,5: Maximum measuring range of flowmeter
50: Maximum measuring range of flowmeter
54: Maximum measuring range of flowmeter
60: Maximum measuring range of flowmeter
62,5: Maximum measuring range of flowmeter
67,5: Maximum measuring range of flowmeter
80: Maximum measuring range of flowmeter
90: Maximum measuring range of flowmeter
100: Maximum measuring range of flowmeter
110: Maximum measuring range of flowmeter
115: Maximum measuring range of flowmeter
120: Maximum measuring range of flowmeter
130: Maximum measuring range of flowmeter
135: Maximum measuring range of flowmeter
150: Maximum measuring range of flowmeter
160: Maximum measuring range of flowmeter
170: Maximum measuring range of flowmeter
190: Maximum measuring range of flowmeter
200: Maximum measuring range of flowmeter
210: Maximum measuring range of flowmeter
220: Maximum measuring range of flowmeter
250: Maximum measuring range of flowmeter
260: Maximum measuring range of flowmeter
320: Maximum measuring range of flowmeter
325: Maximum measuring range of flowmeter
340: Maximum measuring range of flowmeter
375: Maximum measuring range of flowmeter
380: Maximum measuring range of flowmeter
400: Maximum measuring range of flowmeter
550: Maximum measuring range of flowmeter
640: Maximum measuring range of flowmeter
650: Maximum measuring range of flowmeter
900: Maximum measuring range of flowmeter
100%: Maximum measuring range of flowmeter
Execution type
Filter
OHNE: None
1244: Insert in C - PVC
Special version
Filter
OHNE: None