Type
Filter
651: Diaphragm valve with integrated automation module
DN
Filter
4: 4
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
0: Spigot DIN
6: Threaded spigot DIN 11851
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
18: Spigot DIN 11850 series 3
35: Spigot JIS-G 3447
36: Spigot JIS-G 3459 schedule 10s
37: Spigot SMS 3008
55: Spigot BS 4825, part 1
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
63: Spigots ANSI/ASME B36.19M Schedule 10s
64: Spigots ANSI/ASME B36.19M Schedule 5s
65: Spigot ANSI/ASME B36.19M Schedule 40s
80: Clamps ASME BPE Face to face ASME BPE
82: Clamps DIN 32676 series B Face to face EN 558, series 7
83: Clamp DIN 32676 for pipe ISO 1127 / DIN EN 10357 series C (edition 2014), DN 8 - DN 15, clamp OD 34.0 mm, DN 32, clamp OD 50.5 mm, face-to-face dimension FTF only for body configuration D acc. to EN 558 series 7
84: Clamps for pipe BS 4825 part 1 DN 15 and 20, clamp OD 25.0 mm length EN 558 series 7
86: Clamp DIN 32676 series A
88: Clamp ASME BPE, for pipe ASME BPE, face-to-face dimension FTF EN 558, series 7, length only for body configuration D & F
6K: Cone spigot and union nut DIN 11851
8A: Clamps DIN 32676 series A Face to face EN 558, series 7
8C: Clamps DIN 32676 for pipe EN 10357 series A DN 10 and 15, clamp OD 25.0 mm length EN 558 series 7
8E: Clamp ISO 2852 for pipe ISO 2037, clamp SMS 3017 for pipe SMS 3008 face-to-face dimension FTF EN 558 series 7, length only for body configuration D
8F: Clamp IDF/ISO, for pipe JIS-G 3447, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
8H: Clamp IDF/ISO, for pipe JIS-G 3459, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
8M: Clamp for pipe BS 4825 part 1, DN 15 and DN 20, Clamp OD 25,0 mm, short design
8P: Clamp DIN 32676 series C, face-to-face dimension FTF ASME BPE, dimension only for body configuration D & F
8T: Clamp DIN 32676 series C, face-to-face dimension FTF EN 558 series 7, dimension only for body configuration D & F
A1: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series A and EN 10357 series A, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A2: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series A and EN 10357 series A, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A4: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series B and EN ISO 1127, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A5: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series B and EN ISO 1127, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A7: Aseptic grooved flange DIN 11864-NF (Edition 2017), for pipe DIN 11866 series C and ASME BPE, face-to-face dimension FTF EN 558 series 1, length only for body configuration D & F
A8: Aseptic loose flange DIN 11864-BF (Edition 2017), for pipe DIN 11866 series C and ASME BPE, face-to-face dimension FTF EN 558 series 1, length only for body configuration D & F
C1: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series A and EN 10357 series A
C2: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series A and EN 10357 series A
C4: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series B and EN ISO 1127
C5: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series B and EN ISO 1127
C7: Aseptic threaded spigot DIN 11864-GS (Edition 2017) (Edition 2017), for pipe DIN 11866 series C and ASME BPE
C8: Aseptic female union with grooved union nut DIN 11864-BS (Edition 2017), for pipe DIN 11866 series C and ASME BPE
E1: Aseptic grooved clamp DIN 11864-NKS, for pipe DIN 11866 series A and EN 10357 series A face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E2: Aseptic notched clamp DIN 11864-BKS, for pipe DIN 11866 series A and EN 10357 series A face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E4: Aseptic grooved clamp DIN 11864-NKS, for pipe DIN 11866 series B and EN ISO 1127 face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E5: Aseptic notched clamp DIN 11864-BKS, for pipe DIN 11866 series B and EN ISO 1127 face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E7: Aseptic grooved clamp DIN 11864-NKS (Edition 2017), for pipe DIN 11866 series C/ASME BPE, face-to-face dimension FTF EN 558 series 7, length only for body configuration D & F
E8: Aseptic notched clamp (Edition 2017), DIN 11864-BKS (Edition 2017), for pipe DIN 11866, series C/ASME BPE, face-to-face dimension FTF EN 558, series 7, length only for body configuration D & F
Valve body material
Filter
40: 1.4435 (F316L), forged body
41: 1.4435 (316L), block material
42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
43: 1.4435 (BN2), block material, Δ Fe < 0.5%
A8: 1.4529, block material
C3: 1.4435, investment casting
Diaphragm material
Filter
13: EPDM
17: EPDM
19: EPDM
54: PTFE/EPDM one-piece
3A: EPDM
5M: PTFE/EPDM two-piece
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
0R1: Control air connector 90° to flow direction, piston diameter 32 mm (standard)
0RA: Control air connector 90° to flow direction, piston diameter 40 mm
0T1: Control air connector in D-direction, flow direction (standard), piston diameter 32 mm (standard)
0TA: Control air connector in D-direction, flow direction (standard), piston diameter 40mm
1R1: Actuator size 1R1
1T1: Operator size 1T1
2R1: Actuator size 2R1
2T1: Operator size 2T1
DN-2
Filter
OHNE: None
4: 4
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
Connection type, spigot 2
Filter
OHNE: None
0: Spigot DIN
6: Threaded spigot DIN 11851
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
18: Spigot DIN 11850 series 3
32: Spigots JIS-G 3459 Schedule 5s
35: Spigot JIS-G 3447
36: Spigot JIS-G 3459 schedule 10s
37: Spigot SMS 3008
55: Spigot BS 4825, part 1
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
80: Clamp ASME BPE
82: Clamps DIN 32676 series B, for pipe EN ISO 1127
86: Clamp DIN 32676 series A
88: Clamp ASME BPE, for pipe ASME BPE
8A: Clamp DIN 32676 series A
8P: Clamp DIN 32676 series C
8T: Clamp DIN 32676 series C
A1: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series A and EN 10357 series A
A2: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series A and EN 10357 series A
A4: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series B and EN ISO 1127
A5: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series B and EN ISO 1127
A7: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series C and ASME BPE, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A8: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series C and ASME BPE
C1: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series A and EN 10357 series A
C2: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series A and EN 10357 series A
C4: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series B and EN ISO 1127
C5: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series B and EN ISO 1127
C7: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series C and ASME BPE
C8: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series C and ASME BPE
E1: Aseptic grooved clamp, DIN 11864-NKS, for pipe DIN 11866 series A and EN 10357 series A
E2: Aseptic notched clamp, DIN 11864-BKS, for pipe DIN 11866 series A and EN 10357 series A
E4: Aseptic grooved clamp, DIN 11864-NKS, for pipe DIN 11866 series B and EN ISO 1127
E5: Aseptic notched clamp, DIN 11864-BKS, for pipe DIN 11866 series B and EN ISO 1127
E7: Aseptic grooved clamp, DIN 11864-NKS, for pipe DIN 11866 series C/ASME BPE
E8: Aseptic notched clamp, DIN 11864-BKS, for pipe DIN 11866 series C/ASME BPE
Execution type
Filter
1500: Ra ≤ 6.3 µm for media wetted surfaces, blasted internal/external
1502: Ra ≤ 0.8 µm for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
1503: Ra ≤ 0.8 μm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
1507: Ra ≤ 0.6 µm for media wetted surfaces, mechanically polished internal
1508: Ra ≤ 0.6 µm for media wetted surfaces, electropolished internal/external
1516: Ra ≤ 0.25 µm for media wetted surfaces *), in accordance with DIN 11866 HE5, electropolished internal/external, *) for inner pipe diameter < 6 mm, in spigots Ra ≤ 0.38 µm
1527: Ra ≤ 0.25 µm for media wetted surfaces *), in accordance with DIN 11866 H5, mechanically polished internal, *) for inner pipe diameter < 6 mm, in spigots Ra ≤ 0.38 µm
1536: Ra ≤ 0.4 µm for media wetted surfaces, in accordance with DIN 11866 H4, mechanically polished internal
1537: Ra ≤ 0.4 μm for media wetted surfaces, in accordance with DIN 11866 HE4, electropolished internal/external
1830: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag and surface 1508
1967: Ra max. 0.38 µm (15 µin.) for media wetted surfaces, in accordance with ASME BPE SF4, Ra ≤ 1.2 µm (50 µin.) external, electropolished internal/external
7124: Media wetted parts cleaned for high purity media and packed in plastic bag surface SF4
7140: K-no. SF5, K-no. 0101, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications
7141: K-no. SF5, K-no. 0104, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media and packed in plastic bag
7146: Media wetted parts cleaned for high purity media and packed in plastic bag, surface SF3
7150: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag, surface SF4
SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, according ASME BPE SF1, mechanically polished internal
SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
SF3: Ra max 0.76 µm (30 µin.) for media wetted surfaces, in accordance with ASME BPE SF3, mechanically polished internal
SF4: Ra max. 0.38 (15 µin.) for media wetted surfaces, in accordance with ASME BPE SF4, electropolished internal / external
SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, according to ASME BPE SF5, electropolished internal / external
SF6: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF6, electropolished internal / external
Automation module
Filter
B2: Combi switchbox, AS-Interface, Spec. 3.0, 62 slaves with integrated pilot valves, position feedback and teach-in
E0: Combi switchbox, discrete (24 V DC) with integrated pilot valve and status LED
F0: Positioner with Speed-AP function, set value input 4 - 20 mA
F1: Positioner with Speed-AP function, set value input 4 - 20 mA, actual value output 4 - 20 mA
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability