The GEMÜ D457 soft seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version. The hand lever can be adjusted in seven positions (each at 55°) and is equipped with a hole for fitting a safety lock to prevent unwanted changes in position.
Low weight
Corrosion resistant plastic body
Disc outlet dimension designed on plastic piping
Lockable hand lever made of plastic with latch positions
UV resistant
Low torque
The soft seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version. The hand lever can be adjusted in seven positions (each at 55°) and is equipped with a hole for fitting a safety lock to prevent unwanted changes in position.
Type: D457: Butterfly valve, manually operated
DN: 200: DN 200
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 2: EN 1092 PN 10
Body material: 5: PP, reinforced
Disc material: 1: PVC-U
Seat (liner): 4: FPM
Control function: 0: Manually operated
Actuator version: PHL391: Hand lever D450 for DN 200
Operator particulars: H26: Hand lever D457 for DN 200
The GEMÜ D457 soft seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version. The hand lever can be adjusted in seven positions (each at 55°) and is equipped with a hole for fitting a safety lock to prevent unwanted changes in position.
Type: D457: Butterfly valve, manually operated
DN: 200: DN 200
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 2: EN 1092 PN 10
Body material: 5: PP, reinforced
Disc material: 1: PVC-U
Seat (liner): 4: FPM
Control function: 0: Manually operated
Actuator version: PHL391: Hand lever D450 for DN 200
Operator particulars: H26: Hand lever D457 for DN 200
Item number: 88448891 D457200W225 1 40PHL391H26
The tender texts have been copied to the clipboard