Type
Filter
601: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, optical position indicator, seal adjuster
602: Diaphragm valve, manually operated, stainless steel handwheel, optical position indicator
605: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
607: Diaphragm valve, manually operated, plastic handwheel
610: Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator
611: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
612: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, optical position indicator, seal adjuster
615: Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator
616: Membranventil, manuell betätigt, Metall-Handrad, Edelstahl-Oberteil, definierte Schließkraft
617: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
620: Diaphragm valve, pneumatically operated, cast iron distance piece
625: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
629: Diaphragm valve, motorized, stainless steel diaphragm valve
639: Diaphragm valve, electrically operated, eSyStep
643: Tank bottom diaphragm valve, manually operated, side mounted gear operator, plastic handwheel, stainless steel distance piece, stainless steel operator housing, optical position indicator
649: Diaphragm valve, motorized, electro mechanical hollow shaft, eSyDrive
650: Diaphragm valve, pneumatically operated, stainless steel piston actuator electropolished, optical position indicator
651: Diaphragm valve with integrated automation module
652: Pulsation damper, stainless steel piston actuator, electropolished, optical position indicator
653: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece electropolished, optical position indicator
654: Diaphragm valve, manually operated, stainless steel handwheel electropolished, optical position indicator
658: Diaphragm valve, pneumatically operated, stainless steel two stage actuator
660: Diaphragm valve, pneumatically operated, stainless steel piston actuator, stroke limiter and seal adjuster
671: Diaphragm valve, manually operated, plastic handwheel, plastic distance piece, optical position indicator
673: Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
675: Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
687: Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
695: Diaphragm valve, pneumatically operated, plastic membrane actuator
R629: Diaphragm valve, motorized, plastic diaphragm valve
R639: Diaphragm valve, electrically operated, eSyStep
R647: Diaphragm valve, pneumatically operated, plastic actuator
R649: Diaphragm valve, motorized, electro mechanical hollow shaft, eSyDrive
R677: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
R690: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN
Filter
4: DN 4
6: DN 6
8: DN 8
10: DN 10
12: DN 12
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
Body configuration
Filter
D: 2/2-way body
E: Angle valve body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
2: Adhesive/welded sockets DIN
4: Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
6: Threaded spigot DIN 11851
07: Spigot body with union ends GEMÜ 1035, insert DIN (socket)
7: Union end with DIN insert (socket)
8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
18: Spigot DIN 11850 series 3
20: Spigot for IR butt welding
28: Spigots for IR butt welding, BCF
30: Spigots - inch, for welding or solvent cementing, dependent on body material
31: NPT female thread
32: Spigot JIS-G 3459 Schedule 5s
33: Union end with inch insert - BS (socket)
34: Flange JIS B2220, 10K, RF, face-to-face dimension FTF EN 558, series 1, ISO 5752, basic series 1, length only for body configuration D
35: Spigot JIS-G 3447
36: Spigot JIS-G 3459 Schedule 10s
37: Spigot SMS 3008
38: Flanges ANSI Class 150 RF, Face to face MSS SP-88
39: Flanges ANSI Class 125/150 RF, Face to face EN 558, series 1, ISO 5752, basic series 1
53: Flanges EN 1092 / PN16 / form A, Face to face EN 558, series 7, ISO 5752, basic series 7
55: Spigot BS 4825, part 1
58: Flanges ANSI Class 125/150 FF, Face to face EN 558, series 7, ISO 5752, basic series 7
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
63: Spigot ANSI/ASME B36.19M Schedule 10s
64: Spigots ANSI/ASME B36.19M Schedule 5s
65: Spigot ANSI/ASME B36.19M Schedule 40s
71: Union end with DIN insert (butt welding), only in material PE, only in conjunction with K-NR 1094
75: Flare connection with PVDF union nut
78: Union end with DIN insert (IR butt welding)
80: Clamps ASME BPE Face to face ASME BPE
81: Clamp DIN 32676 for pipe ISO 1127 / DIN EN 10357 series C (edition 2014), DN 6 - DN 10, clamp OD 50.5 mm
82: Clamps DIN 32676 series B Face to face EN 558, series 7
83: Clamp DIN 32676 for pipe ISO 1127 / DIN EN 10357 series C (edition 2014), DN 8 - DN 15, clamp OD 34.0 mm, DN 32, clamp OD 50.5 mm, face-to-face dimension FTF only for body configuration D acc. to EN 558 series 7
84: Clamps for tube BS 4825 part 1 DN 15 and 20, clamp OD 25.0 mm length EN 558 series 7
85: Clamp DIN 32676 for pipe EN 10357 series A DN 8 - DN 20, clamp OD 50.5 mm
86: Clamp DIN 32676 series A
87: Clamp ISO 2852 / SMS 3017
88: Clamp ASME BPE, for pipe ASME BPE, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
89: Clamps for pipe ASME BPE, DN 8 - DN 20, clamp OD 50.5 mm, length EN 558 series 7
3M: Union end with inch insert - ASTM (socket)
3P: Union end with NPT threaded socket insert
3T: Union end with JIS insert (socket)
7R: Union end with DIN insert (Rp threaded socket)
7X: Body with threaded spigots for unions
8A: Clamps DIN 32676 series A Face to face EN 558, series 7
8C: Clamps DIN 32676 for pipe EN 10357 series A DN 10 and 15, clamp OD 25.0 mm length EN 558 series 7
8E: Clamp ISO 2852 for pipe ISO 2037, clamp SMS 3017 for pipe SMS 3008 face-to-face dimension FTF EN 558 series 7, length only for body configuration D
8F: Clamp IDF/ISO, for pipe JIS-G 3447, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
8H: Clamp IDF/ISO, for pipe JIS-G 3459, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
8K: Clamp DIN 32676 series B
8L: Clamp DIN 32676 for pipe ISO 1127 / DIN EN 10357 series C (edition 2014), DN 8 - DN 15, clamp OD 34.0 mm
8M: Clamp for pipe BS 4825 part 1, DN 15 and DN 20, Clamp OD 25,0 mm, short design
8N: Clamps DIN 32676 for pipe EN 10357 series A DN 10 and 15, clamp OD 25.0 mm length EN 558 series 7
8P: Clamp DIN 32676 series C, face-to-face dimension FTF ASME BPE, dimension only for body configuration D
8T: Clamp DIN 32676 series C, face-to-face dimension FTF EN 558 series 7, dimension only for body configuration D
A1: Aseptic flange DIN 11864-NF, for pipe DIN 11866, series A and EN 10357, series A, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
A2: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series A and EN 10357, series A, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
A4: Aseptic flange DIN 11864-NF, for pipe DIN 11866, series B and EN ISO 1127, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
A5: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series B and EN ISO 1127, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
A7: Aseptic flange DIN 11864-NF, for pipe DIN 11866, series C and ASME BPE, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
A8: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series C and ASME BPE, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
C1: Aseptic union DIN 11864-GS, for pipe DIN 11866, series A and EN 10357, series A
C2: Aseptic union DIN 11864-BS, for pipe DIN 11866, series A and EN 10357, series A
C4: Aseptic union DIN 11864-GS, for pipe DIN 11866, series B and EN ISO 1127
C5: Aseptic union DIN 11864-BS, for pipe DIN 11866, series B and EN ISO 1127
C7: Aseptic pipe union DIN 11864-GS, for pipe DIN 11866, series C and ASME BPE
C8: Aseptic union, DIN 11864-BS, for pipe, DIN 11866 series C and ASME BPE
E1: Aseptic clamp DIN 11864-NKS, for pipe DIN 11866, series A and EN 10357, series A face-to-face dimension FTF EN 558, series 7, length only for body configuration D
E2: Aseptic clamp DIN 11864-BKS, for pipe DIN 11866, series A and EN 10357, series A face-to-face dimension FTF EN 558, series 7, length only for body configuration D
E4: Aseptic clamp DIN 11864-NKS, for pipe DIN 11866, series B and EN ISO 1127, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
E5: Aseptic clamp DIN 11864-BKS, for pipe DIN 11866, series B and EN ISO 1127, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
E7: Aseptic clamp DIN 11864-NKS, for pipe DIN 11866, series C / ASME BPE, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
E8: Aseptic clamp, DIN 11864-BKS, for pipe DIN 11866, series C / ASME BPE, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
FV: Pipe union with front-flush stainless steel seal contour, union nut with internal thread (female)
MV: Pipe union with front-flush stainless steel seal contour, union nut with external thread (male)
U9: Spigots ASME BPE, spigot length 7mm
Valve body material
Filter
1: PVC-U, grey
4: ABS
5: PP, reinforced
8: EN-GJL-250 (GG-25)
12: CW614N, CW617N (brass)
17: EN-GJS-400-18-LT (GGG-40.3), PFA lined
18: EN-GJS-400-18-LT (GGG-40.3), PP lined
20: PVDF
37: 1.4408, investment casting
39: 1.4408, PFA lined
40: 1.4435 (F316L), forged body
41: 1.4435 (316L), block material
42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
43: 1.4435 (BN2), block material, Δ Fe < 0.5%
44: 1.4539 / UNS N08904, block material
49: 1.4547, block material
71: Inliner PP-H, grey, outliner PP, reinforced
75: Inliner PVDF / outliner PP, reinforced
82: EN-GJS-400-18-LT (GGG-40.3), soft rubber lined
83: EN-GJS-400-18-LT (GGG-40.3), hard rubber lined
88: EN-GJS-400-18-LT (GGG-40.3), Butyl lined
90: EN-GJS-400-18-LT (GGG 40.3)
A1: 3.7035, titanium
A3: 2.4602, block material Alloy 22, (NiCr21Mo14W)
A6: AL-6XN, block material Alloy, without CE acc. to PED, AL-6XN is no material for pressure equipment in accordance with 2014/68/EU-PED
A7: 1.4410, block material
A8: 1.4529, block material
C3: 1.4435, investment casting
E3: 1.4529, UNS N08367, block material Alloy
F4: 1.4539, forged body
F5: 316L / F316L, block material with test acc. to code case 2155 and 2156
G5: PP-H, grey
N5: PP-H, natural
Diaphragm material
Filter
2: NBR
4: FKM
6: IIR
8: CR
12: EPDM
13: EPDM
14: EPDM
17: EPDM
19: EPDM
28: EPDM
29: EPDM
52: PTFE/EPDM
54: PTFE/EPDM one-piece
56: PTFE/FKM
71: PTFE/PVDF/EPDM three-piece
3A: EPDM
4A: FKM
5E: PTFE/EPDM
5F: PTFE/FKM
5M: PTFE/EPDM two-piece
5Q: PTFE/EPDM two-piece
5R: PTFE/EPDM two-piece, for diaphragm KZ 5R
6A: EPDM
Control function
Filter
0: Manually operated
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
5: Closed by control pressure, opened by operating pressure
B: Manually operated with lockable handwheel, (without proprietary padlock)
L: Manually operated, with lockable handwheel
Voltage / Frequency
Filter
C1: 24 V DC
Actuator version
Filter
0: Actuator size 0 Diaphragm size 10
1: Actuator size 1
2: Actuator size 2
3: Operator size 3
4: Operator size 4
5: Operator size 5
6: Actuator size 6
7: Actuator size 7
0/N: Operator size 0/N
0EG: Actuator size 0EG, for DN 15 and 20, with shaft extension 80 mm
0KN: Actuator size 0KN
0LL: Manually operated with automatic closing function control air connector and connections for proximity switches 90° offset to flow direction
0P9: Operator size 1, sealed, silicone seals
0R1: Control air connector 90° to flow direction, piston diameter 32 mm (standard)
0RL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
0T1: Control air connector in D-direction, flow direction (standard), piston diameter 32 mm (standard)
0TA: Control air connector in D-direction, flow direction (standard), piston diameter 40mm
0TH: With seal adjuster and stroke limiter
0TL: Manually operated with automatic closing function control air connector and connections for proximity switches in flow direction
0TM: With seal adjuster, metal handwheel
0TN: Without seal adjuster and stroke limiter
0TS: With seal adjuster, black handwheel
0XA: With seal adjuster and stroke limiter, mounting for proximity switches M8 x 1
0XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
0XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
0XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
1/N: Operator size 1/N
1EG: with shaft extension 80 mm
1HL: Manually operated with automatic closing function control air connector and connections for proximity switches in flow direction
1KN: Actuator size 1KN
1LL: Manually operated with automatic closing function control air connector and connections for proximity switches 90° offset to flow direction
1ML: Manually operated with automatic closing function control air connector and connections for proximity switches 90° offset to flow direction
1P9: Operator size 1, sealed, silicone seals
1R1: Operator version 1R1
1RL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
1RN: Operator version 1RN
1SL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
1T1: Operator size 1T1
1T3: Operator size 1T3
1TH: With seal adjuster and stroke limiter
1TL: Manually operated with automatic closing function control air connector and connections for proximity switches in flow direction
1TN: Without seal adjuster and stroke limiter
1TS: With seal adjuster, black handwheel
1XA: With seal adjuster and stroke limiter, mounting for proximity switches M 8x1
1XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
1XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
1XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
1YB: Without seal adjuster and stroke limiter , locking device (both directions), mounting for proximity switches M 8x1
2AT: Operator size 2AT, operator type 643 MG 25 for ATEX
2B1: Operator size 2B1, for 2/2-way body, control air connector 90° offset
2D1: Operator size 2D1, for 2/2-way body
2DH: Operator size 2DH, for 2/2-way body, with seal adjuster and stroke limiter
2EG: with shaft extension 80 mm
2HL: Manually operated with automatic closing function control air connector and connections for proximity switches in flow direction
2KN: Actuator size 2KN
2LL: Manually operated with automatic closing function control air connector and connections for proximity switches 90° offset to flow direction
2ML: Manually operated with automatic closing function control air connector and connections for proximity switches 90° offset to flow direction
2P9: Operator size 1, sealed, silicone seals
2R1: Operator size 2R1
2RL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
2SL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
2T1: Operator size 2T1
2T2: Operator size 2T2
2T3: Operator size 2T3
2TH: With seal adjuster and stroke limiter
2TL: Manually operated with automatic closing function control air connector and connections for proximity switches in flow direction
2TN: Without seal adjuster and stroke limiter
2TS: With seal adjuster, black handwheel
2XA: With seal adjuster and stroke limiter, mounting for proximity switches M 8x1
2XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
2XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
2XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
2Z: Thread for mounting of electrical position indicator GEMÜ 1215
3/1: Operator size 3/1
3/2: Operator size 3/2
3/3: Operator size 3/3
3/D: Operator size 3/D
3/F: Operator size 3/F
3A1: Operator size 3A1
3A3: Operator size 3A3
3AD: Operator size 3AD
3AT: Operator size 3AT, operator type 643 MG 40 for ATEX
3B1: Operator size 3B1, for 2/2-way body, control air connector 90° offset
3D1: Operator size 3D1, for 2/2-way body
3P9: Operator size 1, sealed, silicone seals
3R1: Operator size 3R1
3RA: Actuator size 3RA control air connector 90° offset to flow direction
3T1: Actuator size 3T1
3T2: Operator size 3T2
3T3: Operator size 3T3
3T4: Operator size 3T4
3T5: Operator size 3T5
3TA: Operator size 3TA
3TH: With seal adjuster and stroke limiter
3TN: Without seal adjuster and stroke limiter
3TS: With seal adjuster, black handwheel
3TW: With seal adjuster, white handwheel
3XA: With seal adjuster and stroke limiter, mounting for proximity switches M 8x1
3XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
3XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
3XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
3YB: Without seal adjuster and stroke limiter , locking device (both directions), mounting for proximity switches M 8x1
3Z: Thread for mounting of electrical position indicator GEMÜ 1215
4/N: Operator size 4/N
4A1: Actuator size 4, seat diameter 22.25 mm
4A2: Operator size 4A2
4A3: Operator size 4A3
4AD: Operator size 4AD
4AF: Operator size 4AF
4B1: Operator size 4B1, for 2/2-way body, control air connector 90° offset
4D1: Operator size 4D1, for 2/2-way body
4DH: Operator size 4DH, for 2/2-way body, with seal adjuster and stroke limiter
4DN: Operator size 4DN, for 2/2-way body
4EG: with shaft extension 100 mm
4P9: Operator size 1, sealed, silicone seals
4R1: Operator size 4R1
4RN: Operator size 4RN
4T1: Operator size 4T1
4T2: Operator size 4T2
4T3: Operator size 4T3
4T4: Operator size 4T4
4T5: Operator size 4T5
4TH: With seal adjuster and stroke limiter
4TN: Without seal adjuster and stroke limiter
4TS: With seal adjuster, black handwheel
4TW: With seal adjuster, white handwheel
4XA: With seal adjuster and stroke limiter, mounting for proximity switches M 8x1
4XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
4XE: Operator size 4XE, with gland packing
4XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
4XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
4YB: Without seal adjuster and stroke limiter , locking device (both directions), mounting for proximity switches M 8x1
4YK: Without seal adjuster and stroke limiter , locking device to prevent opening, mounting for proximity switches M 8x1
4Z: Thread for mounting of electrical position indicator GEMÜ 1215
5/N: Operator size 5/N
5R1: Operator size 5R1
5RA: Actuator size 5RA
5RN: Operator size 5RN
5T1: Operator size 5T1
5T2: Operator size 5T2
5T3: Operator size 5T3
5T4: Operator size 5T4
5T5: Operator size 5T5
5T6: Operator size 5T6
5TA: Operator size 5TA
5TB: Operator size 5TB
5TH: With seal adjuster and stroke limiter
5TN: Without seal adjuster and stroke limiter
5TS: With seal adjuster
5XA: With seal adjuster, mounting for proximity switches M 12x1
5XB: with seal adjuster, locking device (both directions), for mounting of proximity switches M12 x 1
5XK: with seal adjuster, locking device to prevent opening, for mounting of proximity switches M12 x 1
5YB: Without seal adjuster, locking device (both directions), mounting for proximity switches M 12x1
5Z: Thread for mounting of electrical position indicator GEMÜ 1215
6A2: Operator size 6A2
6A: Operator size 6A
6R1: Operator size 6R1
6RA: Actuator size 6RA
6T1: Operator size 6T1
6TH: Operator size 6TH, with seal adjuster and stroke limiter
6TN: Without seal adjuster and stroke limiter
6TS: With seal adjuster
6XA: With seal adjuster, mounting for proximity switches M 12x1
6XB: with seal adjuster, locking device (both directions), for mounting of proximity switches M12 x 1
6XK: with seal adjuster, locking device to prevent opening, for mounting of proximity switches M12 x 1
6Z: Thread for mounting of electrical position indicator GEMÜ 1215
7A3: Operator size 7A3
7A: Operator size 7A
7H: Operator size 7 with enlarged handwheel and reinforced spindle for higher operating pressures
8TA: Operator size 8TA
B/N: Operator size B/N
EDN: Operator size EDN
EDZ: Operator size EDZ
ED: Actuator size ED (diaphragm size 20)
EFZ: Actuator size EFZ
EF: Antriebsgröße EF (Membrangröße 20)
F/M: Operator size F/M
F/N: Operator size F/N
FDM: Operator size FDM
FDN: Operator size FDN
FDZ: Operator size FDZ
FD: Operator size FD (diaphragm size 25)
FRM: Actuator size FRM
FRN: Operator size FRN
H/M: Operator size H/M
H/N: Operator size H/N
HDL: Operator size HDL
HDM: Operator size HDM
HDN: Operator size HDN
HDZ: Operator size HDZ
HD: Operator size HD (diaphragm size 40)
HRM: Actuator size HRM
HRN: Operator size HRN
J/M: Operator size J/M
J/N: Operator size J/N
JDL: Actuator size JDL
JDM: Actuator size JDM
JDN: Actuator size JDN
JRM: Actuator size JRM
JRN: Actuator size JRN
KDZ: Operator size KDZ
KD: Operator size KD (diaphragm size 50)
MDN: Actuator size JDN
MDZ: Operator size MDZ
NDN: Operator size NDN
NDZ: Operator size NDZ
Control module
Filter
A0: ON/OFF actuator (economy)
A1: ON/OFF actuator (economy), emergency power supply module (NC)
A2: ON/OFF actuator (economy), emergency power supply module (NO)
A5: ON/OFF actuator, additional end position indicators configured for emergency power supply module (NC)
A6: ON/OFF actuator, additional end position indicators configured for emergency power supply module (NO)
AE: ON/OFF actuator, additional end position indicators
L0: OPEN/CLOSE, positioner and process controller
S0: Positioner
S5: Positioner, configured for emergency power supply module (NC)
S6: Positioner, configured for emergency power supply module (NO)
Y0: Open/Close control with mounted GEMÜ 1235 position indicator
Y1: Open/Close control with mounted GEMÜ 1235 position indicator emergency power supply module (NC)
Y2: Open/Close control with mounted GEMÜ 1235 position indicator emergency power supply module (NO)
Z0: Open/Close control with mounted GEMÜ 1215 position indicator
Z1: Open/Close control with mounted GEMÜ 1215 position indicator emergency power supply module (NC)
Z2: Open/Close control with mounted GEMÜ 1215 position indicator emergency power supply module (NO)
DN
-2
Filter
OHNE
4: DN 4
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
200: DN 200
Mounting plate
Filter
OHNE
M: With mounting plate
O: Without mounting plate
Connection type, spigot 2
Filter
OHNE
0: Spigot DIN
6: Threaded spigot DIN 11851
8: Flanges EN 1092, PN 16, form B
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
18: Spigot DIN 11850 series 3
32: Spigot JIS-G 3459 Schedule 5s
35: Spigot JIS-G 3447
36: Spigot JIS-G 3459 Schedule 10s
37: Spigot SMS 3008
55: Spigot BS 4825, part 1
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
63: Spigot ANSI/ASME B36.19M Schedule 10s
64: Spigots ANSI/ASME B36.19M Schedule 5s
65: Spigot ANSI/ASME B36.19M Schedule 40s
80: Clamp ASME BPE
81: Clamp DIN 32676 for pipe ISO 1127 / DIN EN 10357 series C (edition 2014), DN 6 - DN 10, clamp OD 50.5 mm
82: Clamps DIN 32676 series B, for pipe EN ISO 1127
86: Clamp DIN 32676 series A
87: Clamp ISO 2852 for pipe ISO 2037, clamp SMS 3017 for pipe SMS 3008
88: Clamp ASME BPE, for pipe ASME BPE
8A: Clamp DIN 32676 series A
8F: Clamp IDF/ISO, for pipe JIS-G 3447
8P: Clamp DIN 32676 series C
8T: Clamp DIN 32676 series C
A1: Aseptic flange DIN 11864-NF, for pipe DIN 11866, series A and EN ISO 10357, series A
A2: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series A and EN ISO 10357, series A
A4: Aseptic flange DIN 11864-NF, for pipe DIN 11866, series B and EN ISO 1127
A5: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series B and EN ISO 1127
A7: Aseptic flange DIN 11864-NF, for pipe DIN 11866, series C and ASME BPE, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
A8: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series C and ASME BPE
C1: Aseptic union DIN 11864-GS, for pipe DIN 11866, series A and EN 10357, series A
C2: Aseptic union DIN 11864-BS, for pipe DIN 11866, series A and EN 10357, series A
C4: Aseptic union DIN 11864-GS, for pipe DIN 11866, series B and EN ISO 1127
C5: Aseptic union DIN 11864-BS, for pipe DIN 11866, series B and EN ISO 1127
C7: Aseptic pipe union DIN 11864-GS, for pipe DIN 11866, series C and ASME BPE
C8: Aseptic union, DIN 11864-BS, for pipe, DIN 11866 series C and ASME BPE
E1: Aseptic clamp DIN 11864-NKS, for pipe DIN 11866, series A and EN 10357, series A
E2: Aseptic clamp DIN 11864-BKS, for pipe DIN 11866, series A and EN 10357, series A
E4: Aseptic clamp, DIN 11864-NKS, for pipe, DIN 11866 series B and EN ISO 1127
E5: Aseptic clamp, DIN 11864-BKS, for pipe, DIN 11866 series B and EN ISO 1127
E7: Aseptic clamp DIN 11864-NKS, for pipe DIN 11866, series C / ASME BPE
E8: Aseptic clamp DIN 11864-BKS, for pipe DIN 11866, series C / ASME BPE
FV: Pipe union with front-flush stainless steel seal contour, union nut with internal thread (female)
L8: left - clamp ASME BPE for pipe ASME BPE, connection code 88 right - spigot ASME BPE, connection code 59,
R8: right - clamp ASME BPE for pipe ASME BPE, connection code 88 left - spigot ASME BPE, connection code 59,
U9: Spigots ASME BPE, spigot length 7mm
Execution type
Filter
OHNE
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0104: Media wetted parts cleaned for high purity media and packed in plastic bag
1075: Valve body with inch spigots and metric mounting bushes in the body only for DN80 and DN100.
1094: Short insert, material PE, PN 10, (butt welding)
1148: PP flange with steel core, PVC flange sleeve glued to the valve
1187: Insert in PE
1197: Insert part PVDF for butt welding. Only with ANSCHLUSS-KZ 78 and WERKSTOFF-KZ 20
1243: Insert in PE, included separately
1244: Insert in C - PVC
1248: Insert in PE, media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
1263: Insert with female thread, material stainless steel and K number 0101
1500: Ra <= 6.3 µm (250 µin.) for media wetted surfaces, blasted internal / external
1502: Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
1503: Ra <= 0.8 µm (30 µin.) media wetted surfaces, to DIN 11866 HE3, electropolished internal / external
1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
1508: Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
1516: Ra ≤ 0.25 μm (10 μin.) for media wetted surfaces *), to DIN 11866 HE5, electropolished internal / external, *) for pipe inside-Ø < 6 mm, in the spigot Ra ≤ 0.38 µm
1527: Ra ≤ 0.25 μm (10 μin.) for media wetted surfaces *), to DIN 11866 H5, mechanically polished internal, *) for pipe inside-Ø < 6 mm, in the spigot Ra ≤ 0.38 µm
1534: Media wetted parts cleaned for high purity media and packed in plastic bag and surface 1500
1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
1630: Connection flange without holes
1779: Media wetted parts cleaned for high purity media and packed in plastic bag and surface 1516
1783
1787: no surface roughness for complete part, used component: Ra ≤ 0.25 µm (9.8 µin.) for media wetted surfaces, no reworking of weld seams, used components electropolished internal/external
1789: Media wetted parts cleaned for high purity media and packed in plastic bag and surface 1507
1799: no surface roughness for complete part, used component: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, no reworking of weld seams, used components electropolished internal/external
1830: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag and surface 1508
1841: Media wetted parts cleaned for high purity media and packed in plastic bag and surface 1508
1843
1850: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag and surface 1536
1851: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag and surface 1537
1874: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, to ASME BPE SF6, Ra ≤ 1.2 µm (50 µin.) external, electropolished internal / external
1906: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces *), in accordance with DIN 11866 H4, Ra ≤ 0.8 µm (30 µin.) external, electropolished internal / external, *) for pipe inside-Ø ≤ 6 mm, in the spigot Ra ≤ 0.8 µm
1943: Ra ≤ 0.4 μm (15 μin.) for media wetted surfaces, to DIN 11866 HE4, Ra ≤ 1.2 µm (50 µin.) external, electropolished internal / external
1967: Ra max. 0.38 µm (15 µin.) for media wetted surfaces, in accordance with ASME BPE SF4, Ra ≤ 1.2 µm (50 µin.) external, electropolished internal/external
2193: O-ring in the union end in EPDM
2239: O-ring in the union ends FEP encapsulated
5105: Valve body and operator loose, without shut off diaphragm
5119: Valve body and operator loose, without shut off diaphragm and surface 1507
5759: Exhaust air duct with M5 connection!
5776: Body surface 1536 + K number 5759, Exhaust air duct with M5 connection!
5777: Body surface 1508 + K number 5759, Exhaust air duct with M5 connection!
5778: Body surface 1503 + K number 5759, Exhaust air duct with M5 connection!
5779: Body surface 1502 + K number 5759, Exhaust air duct with M5 connection
5781: Body surface 1537 + K number 5759, Exhaust air duct with M5 connection
5782: Body surface 1507 + K number 5759, Exhaust air duct with M5 connection
5783: Body surface SF4 + K number 5759, Exhaust air duct with M5 connection
5784: Oberfläche SF1, K-Nummer 5759: Abluftführung mit M5 Anschluss!
5785: Oberfläche SF2, K-Nummer 5759: Abluftführung mit M5 Anschluss!
5786: Oberfläche SF3, K-Nummer 5759: Abluftführung mit M5 Anschluss!
5787: Surface SF5, K-No 5759: Exhaust air duct with M5 connection!
5788: Oberfläche SF6, K-Nummer 5759: Abluftführung mit M5 Anschluss!
SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
SF3: Ra Max. 0.76 μm (30 μin.) for media wetted surfaces, to ASME BPE SF3, mechanically polished internal
SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
SF6: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF6, electropolished internal / external
Mounting type
Filter
OHNE
N0: With NAMUR mounting bracket
NH: With NAMUR mounting bracket and handwheel
Actuator version
Filter
0A: Actuator size 0 Diaphragm size 10
0B: Actuator size 0 Diaphragm size 8
0C: Actuator size 0 Diaphragm size 10
1A: Actuator size 1
1C: Actuator size 1 Diaphragm size 10
1E: Actuator size 1 Diaphragm size 20
1F: Actuator size 1 diaphragm size 25
2A: Actuator size 2
3A: Antriebsgröße 3, 16000 N, elektrischer Anschluss 0
3H: Actuator size 3 diaphragm size 40
B1: Actuator size 1 diaphragm size 8 with distance piece
K3: Actuator size 3 diaphragm size 50 with distance piece
Automation module
Filter
B2: Combi switchbox, AS-Interface, Spec. 3.0, 62 slaves with integrated pilot valves, position feedback and teach-in
E0: Combi switchbox, discrete (24 V DC) with integrated pilot valve and status LED
F0: Positioner with Speed-AP function, set value input 4 - 20 mA
F1: Positioner with Speed-AP function, set value input 4 - 20 mA, actual value output 4 - 20 mA
Special version
Filter
OHNE
A: ACS certification
B: BELGAQUA certification
D: Special version with DVGW
H: Special version for higher operating pressures
M: Special version for 3A
N: NSF 61 water approval
S: Special version for oxygen, maximum medium temperature: 60 °C
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability